DetachFixClose

Jul 28, 2016

CX2000 Embedded PC

Beckhoff delivers multi-core processors in a DIN rail-mountable format with the CX2000 series: Embedded PCs for PLC and Motion Control now cover performance ranges previously reserved for Industrial PCs. The modularly expandable and flexible Embedded PC series with robust metal housing features CPU modules up to Intel® Core™ i7 @ 2.1 GHz, quad-core.

More about this video

CX2020 | Basic CPU module (service phase)

CX2020 | Basic CPU module (service phase)

The CX2020 has a 1.4 GHz Intel® Celeron® CPU, it is fanless and has no rotating components. In addition to the CPU and chipset, the CX2020 also contains the main memory with 2 GB RAM as standard. 4 GB is possible as an option. The controller boots from the CFast flash memory card.

CX2030 | Basic CPU module (service phase)

CX2030 | Basic CPU module (service phase)

The CX2030 has a 1.5 GHz Intel® Core™ i7 dual-core CPU, it is fanless and has no rotating components. In addition to the CPU and chipset the CX2030 also contains the main memory with 2 GB RAM as standard. 4 GB is possible as an option. The controller boots from the CFast flash memory card.

CX2040 | Basic CPU module (service phase)

CX2040 | Basic CPU module (service phase)

The CX2040 has a 2.1 GHz Intel® Core™ i7 quad-core CPU. Due to its high power the CPU is equipped with a fan with ball bearings and speed monitoring. In addition to the CPU and chipset the CX2040 also contains the main memory with 4 GB RAM as standard. The controller boots from the CFast flash memory card.