TwinCAT/BSD combines the TwinCAT 3 runtime XAR with FreeBSD, an industrially tested and reliable open source operating system. TwinCAT/BSD supports all TwinCAT 3 functions and additionally enables the use of the modern HTML5-based TwinCAT HMI.
More about this video

C9900-S6xx, CXxxxx-0185 | TwinCAT/BSD for Beckhoff Industrial PCs
An alternative operating system – TwinCAT/BSD – will be available for selected Beckhoff Industrial PC platforms. TwinCAT/BSD combines the TwinCAT runtime with FreeBSD®, an industrially tested and reliable open source operating system.

TE2000 | TwinCAT 3 HMI Engineering
The TwinCAT 3 HMI (human-machine interface) integrates itself into the well-known Visual Studio® development environment. Based on the latest web technologies (HTML5, JavaScript), it allows the user to develop platform-independent user interfaces that are responsive, i.e. they automatically adapt to the screen resolution, size and orientation at hand. With the graphical WYSIWYG (what-you-see-is-what-you-get) editor, controls can be easily arranged via drag-and-drop and linked with real-time variables.