![AX5701 | Encoder option cards for AX51xx](https://multimedia.beckhoff.com/media/ax5702-0000__web_main_preview.png)
The AX5000 Servo Drive series supports a large number of feedback interfaces via the multi-feedback interface.
Encoder option cards
The AX5000 servo drives can be equipped with encoder option cards for the integration of additional feedback systems. The option cards are inserted in the second option slot on the top of the AX5000; they offer the possibility to connect one or two further encoders, depending on the version. Usually, a second high-resolution encoder offers the possibility to eliminate the backlash of a mechanism or gear unit for high-precision position control.
The Encoder option card AX5701 provides one additional encoder input for the following feedback interfaces:
- SinCos encoder 1 VPP
- single- and multi-turn encoder EnDat 2.1
- single- and multi-turn encoder EnDat 2.2 (order designation EnDat 02)
- single- and multi-turn encoder Hiperface 1 VPP
- single- and multi-turn encoder BiSS 1 VPP
Product status:
regular delivery
Product information
Technical data | AX5701 |
---|---|
Function | encoder option card |
Channels | 1 |
Feedback | SinCos 1 Vpp , resolver , EnDat 2.1 , Hiperface , BiSS B |
Ambient temperature (operation) | 0…+50 °C (see documentation) |
Approvals/markings | CE, cULus, EAC |
Housing data | AX51xx | AX52xx |
---|---|
Protection rating | IP20 |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use