The IL2301-Bxxx Coupler Box module combines four digital inputs and four digital outputs in one device. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected via M8 screw type connectors.
Product status:
regular delivery
Product information
Technical data digital inputs/outputs | IL2301-Bxxx |
---|---|
Specification | EN 61131-2, type 2 |
Number of channels | 4 inputs + 4 outputs |
Input/output connections | M8, screw type |
Input filter | 3.0 ms |
“0” signal voltage | -3…+5 V |
“1” signal voltage | 11…30 V, 6 mA input current (EN 61131-2, type 2) |
Sensor supply | from control voltage, max. 0.5 A, short-circuit proof in total |
Load type | ohmic, inductive, lamp load |
Rated load voltage | 24 V DC (-15 %/+20 %) |
Max. output current | 0.5 A per channel, individually short-circuit proof |
Short-circuit current | typ. 1.5 A |
Auxiliary power current | typ. 20 mA |
Current consumption from US | see documentation |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Bit width in the process image | 4 inputs + 4 outputs |
Electrical isolation | channels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system |
Special features | IP-Link coupler |
Operating/storage temperature | 0…+55 °C/-25…+85 °C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Technical data | IL2301-B900 |
---|---|
Extension modules | max. 120 with max. 512 byte input and 512 byte output data |
Digital peripheral signals | max. 964 inputs and 964 outputs |
Analog peripheral signals | max. 127 inputs and 127 outputs |
Protocol | TwinCAT ADS, Modbus TCP, Beckhoff real-time Ethernet (only IL230x-B90x) |
Configuration possibility | via KS2000 |
Data transfer rates | 10/100 Mbit/s, automatic recognition of the transmission rate |
Bus interface | 1 x RJ45 socket |
Data transfer medium | Industrial Ethernet cable (Cat.5), 100 MBaud |
Power supply | control voltage: 24 V DC (-15 %/+20 %); load voltage: according to I/O type |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Box supply current | 30 mA + current consumption of sensors, max. 0.5 A |
Auxiliary power current | according to I/O type |
Electrical isolation | control voltage/fieldbus: no, control voltage/inputs or outputs: according to I/O type |
Topology | star over Ethernet hub or Ethernet Switch |
Distance between stations | 100 m (between hub/switch and Ethernet I/O module) |
Weight | approx. 250 g |
Operating/storage temperature | 0…+55 °C/-25…+85 °C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | XXL housing |
---|---|
Dimensions (W x H x D) | 30 mm x 210 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Accessories | |
---|---|
ZK1020-0101-0xxx | pre-assembled IP-Link cable, drag-chain suitable |
ZK2000-2100-0xxx | M8, plug, straight, male, 3-pin – open end |
ZK2000-2122-0xxx | M8, plug, straight, male, 3-pin – M8, socket, straight, female, 3-pin |
ZK2020-3200-0xxx | M8, socket, straight, female, 4-pin – open end |
ZK2020-3132-0xxx | M8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin |
ZS1020-0010 | IP-Link plug, 1 piece, plug for IP-Link system |
ZS2000-2210 | Plug field assembly, Sensor, IP65/67, M8, straight, male, 3-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm |
ZS2000-1213 | Plug field assembly, Sensor, IP67, M8, straight, male, 3-pin, A-coded, 0.14…0.34 mm², Ø 3.5…5 mm |
ZS2000-2310 | Plug field assembly, Sensor and Power, IP65/67, M8, straight, male, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm |
ZS2000-2320 | Socket field assembly, Sensor and Power, IP65/67, M8, straight, female, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm |
ZS5300-0011 | Mounting plate for 14 small or 7 wide EtherCAT-/ EtherCAT P box modules, stainless steel, 500 mm x 130 mm x 1.5 mm |
ZS5000-0014 | blanking plug, plastic (IP65/67), for M8 socket, green, packaging unit = 50 pieces |
ZS5000-0010 | blanking plug, plastic (IP67), for M8 socket, packaging unit = 50 pieces |
ZB8801-0000 | torque wrench for hexagonal plugs, adjustable |
ZB8801-0001 | torque cable key, M8/wrench size 9, for ZB8801-0000 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use