DetachFixClose

EL3078 | EtherCAT Terminal, 8-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 kspsNew

EL3078 | EtherCAT Terminal, 8-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps

EL3078 | EtherCAT Terminal, 8-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps

Run LED
Err LED
CH1...8
Power contact
+24 V
Power contact 0 V
Ch1 U+
Ch2 U+
Ch3 U+
Ch4 U+
Ch5 U+
Ch6 U+
Ch7 U+
Ch8 U+
Ch1 I-
Ch2 I-
Ch3 I-
Ch4 I-
Ch5 I-
Ch6 I-
Ch7 I-
Ch8 I-
Top view 
Contact assembly 
EL3078 | EtherCAT Terminal, 8-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps

EL307x, EL4x7x: The new generation of multi-functional analog terminals

EL3078 | EtherCAT Terminal, 8-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps

EL3078 | EtherCAT Terminal, 8-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps

EL3078 | EtherCAT Terminal, 8-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps

EL307x, EL4x7x: The new generation of multi-functional analog terminals

A new generation of Beckhoff analog I/Os

A new generation of Beckhoff analog I/Os

The EL3072, EL3074, and EL3078 analog input terminals record 10 V / 20 mA standard signals with 16-bit resolution and up to 2000 measured values per second. Each channel can be parameterized individually via the controller/TwinCAT; signals in the range of -10…+10 V, 0…+10 V, -20…+20 mA, 0…+20 mA, and 4…+20 mA can be processed by each channel. In terms of electrics, the voltage and current signals must be connected to different terminal points. The voltage and current inputs are single-ended, which means that one connection point of each channel is already connected in the terminal to +24 V or GND and no longer needs to be wired separately. With a technical measuring range of ±107% of the nominal range, the terminals also support commissioning with sensor values in the limit range and the evaluation according to NAMUR NE43.

Product status:

product announcement | estimated market release 2nd quarter 2024

Product information

Technical dataAnalog input
Number of inputs8
Functionvoltage measurement, power measurement
Wiring2-wire
Ground reference (analog/encoder)single-ended
Max. sampling ratemin. 500 µs (max. 2 ksps) per channel
Sampling typemultiplex, approx. 60 µs delay between. Ch1/2
Internal resistancevoltage: typ. > 200 kΩ, current: typ. 100 Ω
Input filter limit frequency1.2 kHz
attack time3 ms typ. (0…90 %)
Dielectric strengthmax. 30 V (voltage and current measurement)
Overcurrent protectiontyp. < 50 mA
Measuring range, nominal-10/0…+10 V | -20/0/+4…+20 mA
Measuring range, technical-10.73…+10.73 V | -21.47…+21.47 mA
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Electrical isolation channel/channelno
Technical dataGeneral
Power supplyvia the E-bus
Distributed clocks
Electrical isolationchannel/E-bus: functional separation 707 V DC type test
Current consumption E-bustyp. 90 mA
Special featuresU/I parameterizable, ExtendedRange 107 %, standard and compact process image, FIR/IIR filter activatable
Operating/storage temperature0…+55°C/-25…+85°C
Weightapprox. 65 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use