The TF2400 TwinCAT 3 HMI Audit Trail extension contains 250 audit trail symbols as standard. If more symbols need to be monitored, optional packages are available with TF24x0 to increase this number. The number at the end of the package name is the number of symbols that are included (e.g. the TF2430 TwinCAT 3 HMI Audit Trail Symbols Pack 1000 has 1000 additional symbols). The total number of audit trail symbols is calculated from the sum of the individual packages.
Product status:
product announcement | estimated market release 3rd quarter 2024
Product information
Technical data | TF24x0 |
---|---|
Required license | TF2000, TF2400 |
Operating system | Windows 10, Windows 11, TwinCAT/BSD |
CPU architecture | x86 |
Ordering information | |
---|---|
TF2410 | TwinCAT 3 HMI Audit Trail Symbols Pack 250 |
TF2420 | TwinCAT 3 HMI Audit Trail Symbols Pack 500 |
TF2430 | TwinCAT 3 HMI Audit Trail Symbols Pack 1000 |
TF2440 | TwinCAT 3 HMI Audit Trail Symbols Pack 2000 |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
© Beckhoff Automation 2024 - Terms of Use