AyırSabitleKapat

AM8300 | Servomotors with water cooling

AM8300

AM8300

Motor length
2 3 4
Flange code
F3 (72 mm) AM8332 New
M0 = 5.11 Nm, nn = 3000…9000 min-1
AM8333 New
M0 = 7.90 Nm, nn = 3000…9000 min-1
F4 (87 mm) AM8342 New
M0 = 9.76 Nm, nn = 2500…8000 min-1
AM8343 New
M0 = 15.5 Nm, nn = 2500…8000 min-1
AM8344 New
M0 = 22.6 Nm, nn = 2500…5000 min-1
F5 (104 mm) AM8352 New
M0 = 17.0 Nm, nn = 2000…7300 min-1
AM8353 New
M0 = 28.3 Nm, nn = 2000…7000 min-1
AM8354 New
M0 = 31.8 Nm, nn = 2000…4000 min-1
F6 (142 mm) AM8362 New
M0 = 50.8 Nm, nn = 1400…5000 min-1
AM8363 New
M0 = 79.4 Nm, nn = 1400…4000 min-1
AM8364 New
M0 = 98.2 Nm, nn = 1500…4000 min-1
F7 (197 mm) AM8372 New
M0 = 129 Nm, nn = 1000…3000 min-1
AM8373 New
M0 = 193 Nm, nn = 1000…3000 min-1
AM8374 New
M0 = 274 Nm, nn = 1000…3000 min-1