OdpniPripniZapri

ASI8100 | Compact integrated stepper motor drives

ASI8100

ASI8100

Motor length
1 2 3 4
Flange code
N1 (42 mm) ASI8111 New
MH = 0.29 Nm
ASI8114 New
MH = 0.80 Nm
N2 (56 mm) ASI8121 New
MH = 0.75 Nm
ASI8122 New
MH = 1.40 Nm
ASI8123 New
MH = 2.35 Nm
ASI8124 New
MH = 2.50 Nm