MelepaskanMemperbaikiTutup

Kantor Perwakilan Indonesia

AKR Gallery West Office Tower, 17th Floor, Unit G
Jl. Panjang No.5, Rt.11/Rw.10, Kebon Jeruk
Jakarta 11530, Indonesia

+62 21 2212-7044
sales@beckhoff.co.id
www.beckhoff.com/id-id/

Smart engineering directly in the cloud: TwinCAT Cloud Engineering

Learn more

TwinCAT Cloud Engineering: For all instances and controls

Product manager Sven Goldstein presents TwinCAT Cloud Engineering.
Product manager Sven Goldstein presents TwinCAT Cloud Engineering.

For businesses in the industrial sector, the ability to use cloud services efficiently is becoming an increasingly critical competitive factor. Cloud services now make it possible to implement scalable applications easily and with significantly less effort than in the past. At the same time, information technology, operational technology and automation technology continue to converge, creating new challenges for machine builders. Here, PC-based control technology offers a way forward, providing a comprehensive platform that enables them to exploit IoT infrastructures to advance globalized industrial production. Setting up secure and scalable connections between geographically distributed control systems – to support big data or analytics scenarios, for example – is only the first step; the second is to ensure that these interconnected systems are as easy as possible to operate and maintain remotely.

This is where TwinCAT Cloud Engineering comes in: It enables the TwinCAT Engineering and Runtime products from Beckhoff to be instantiated and operated directly in the cloud. With easy access through the Beckhoff website, this cloud-based solution allows registered users to perform a range of tasks, including the creation of TwinCAT Cloud Engineering instances; these instances can connect to physical control hardware over a secure transport channel. Access is charged for according to a fair pricing model under which users can initially try the cloud service for free, then choose whether to continue using their instance once the trial phase expires. Users also enjoy all the benefits of the TwinCAT control architecture, plus location-independent collaboration options based on a source control repository.

The key benefits of TwinCAT Cloud Engineering

  • instantiation and operation as a virtual machine in the cloud
  • direct access through the Beckhoff website
  • simple, secure access to control hardware
  • all the benefits of the TwinCAT architecture
  • simplified collaboration
  • a choice of user models

Engineering benefits for professional users

  • automation project engineering in Visual Studio
  • built-in connection to source control systems
  • expandable with add-ons for features such as data connectivity
  • right engineering software version always available for any given machine

Benefits for new TwinCAT users

  • To help new TwinCAT users getting started, the engineering system includes tutorials and samples that are instantly available on start-up.
  • tutorials organized according to levels of difficulty
  • TwinCAT software and tools available are quick and easy to learn.
  • all-in-one engineering system with a full suite of tools integrated into Visual Studio

Product status
product announcement | estimated market release on request

Products

TwinCAT

TwinCAT

The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.