DetachFixClose

Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

C6675-0070 | Control cabinet Industrial PCNew

C6675-0070 | Control cabinet Industrial PC

C6675-0070 | Control cabinet Industrial PC

C6675-0070 | Control cabinet Industrial PC

C6675-0070 | Control cabinet Industrial PC

Control cabinet Industrial PC: C6675-00x0

Control cabinet Industrial PC: C6675-00x0

The C6675 industrial PC is equipped with top-performance components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7/i9 of the latest generation on an ATX motherboard.. The housing and cooling concept adopted from the C6670 also enables the use of a GPU accelerator card, among other things. A total of 300 W is available for full-length plug-in cards. Applications in the field of machine learning or vision can thus be realized in an industrial environment.

Industrial design

All connections of the Industrial PC face upwards, so that the connecting cables can be taken directly to the wiring channel. The side walls are completely passive, and allow the industrial server to be fitted immediately next to other control cabinet devices. All slots are available for full-length plug-in cards. Graphics and Ethernet adapters are already available on-board, without taking up a slot.

 

Maximum data availability and security

The C66xx Industrial PCs are equipped with an M.2 SSD on the motherboard. The option is also available to install a second M.2 SSD that occupies one plug-in card slot to create a RAID 1 system with two mirrored SSDs. This ensures a high level of data security. A further option is available to order up to two hard disks of up to 4 TB for storing large amounts of data.

 

Component availability

The housing design of the C6675 ensures long-term compatibility with new PC components. Motherboard, processor, memory or hard disk can be upgraded over the course of time, but the housing remains the same and is compatible with the technology of the coming years.

 

Flexible expansion options

The device can be equipped with a multi DVD drive. Card holders for the plug-in cards ensure resistance to impacts and vibrations. Drives, memory and plug-in cards are easily accessible. The C6675 server is supplied with a 100 to 240 V AC full range power supply unit.

A nameplate is located on the top of the front cover, giving detailed information about the PC configuration.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

product announcement | estimated market release August 2024

VariantsProcessorProduct status
C6675-0070Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 10 cores (TC3: 70*) or
Intel® Core™ i7, 16 cores (TC3: 80*) or
Intel® Core™ i9, 24 cores (TC3: 81*) or
(12th/13th generation)
product announcement
C6675-0060Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataC6675-0070Options
Device typeControl cabinet PC for installing one GPU accelerator card
Housingstainless steel based housing
Slots for hard disk/flash2 removable frames for hard disksremovable frames for SSDs
Protection ratingIP20
Operating temperature0…50°C
Weight of basic configuration15 kg (33.1 lbs)
Dimensions (W x H x D)410 x 480 x 201 mm (16.1" x 18.9" x 7.9")
ProcessorIntel® Celeron® G6900E 3.0 GHz base frequency, 2 cores (TC3: 50)up to Intel® Core™ i9 13900E, 24 cores (TC3: 81)
MotherboardATX motherboard for 12th/13th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7/i9
PCIe/PCI slots2 x PCIe-x1, 4 x PCIe-x4, 1 x PCIe-x16, for full-length plug-in cards with up to 300 W in total, 1 x M.2 socket PCIe x4 for 1 NVMe M.2 SSD
Memory16 GB DDR5 RAMup to 128 GB DDR5 RAM
Graphic adapterintegrated in the processor
Ethernet2 x 100/1000/2500BASE-T and 1 x 100/1000BASE-T on-board
RAIDon-board RAID 1 controller for SATA and NVMe/PCIe
Hard disks/flash160 GB NVMe M.2 SSDup to 640 GB NVMe M.2 SSD, up to 640 GB PCIe plug-in card SSD, hard disk up to 4 TB
Disk drivemulti DVD
Interfaces6 x USB 3.2 Gen. 2, 1 x USB type C, 2 x DVI, 1 x DisplayPort, 1 x RS2324 x USB 2.0, 1 x RS232
Power supply100…240 V AC230 V UPS
Operating systemWindows 10 IoT Enterprise 2021 LTSC, Windows Server 2022
OptionsC6675-0070
C9900-C642processor 12th generation Intel® Pentium® G7400E, 3.6 GHz base frequency, 2 cores (TC3: 50), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C647processor 13th generation Intel® Core™ i3-13100E, 3.3 GHz base frequency, 4 cores (TC3: 60), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C648processor 13th generation Intel® Core™ i5-13400E, 6 performance cores 2.4 GHz base frequency and 4 efficient cores 1.5 GHz (TC3:70), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C649processor 13th generation Intel® Core™ i7-13700E, 8 performance cores 1.9 GHz base frequency and 8 efficient cores 1.3 GHz (TC3:80), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C650processor 13th generation Intel® Core™ i9-13900E, 8 performance cores 1.8 GHz base frequency and 16 efficient cores 1.3 GHz (TC3:81), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-R288memory extension to 32 GB DDR5 RAM, instead of 16 GB
C9900-R289memory extension to 64 GB DDR5 RAM, instead of 16 GB
C9900-R290memory extension to 128 GB DDR5 RAM, instead of 16 GB
C9900-D118multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB
C9900-E1952 USB ports of the motherboard led out in one slot bracket
C9900-E2162 USB ports of the motherboard led out in the front of a C66xx
C9900-E2031 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket
C9900-E209Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required.
C9900-E210Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A slot bracket is required.
C9900-E211Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required.
C9900-M568Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module.
C9900-H678320 GB high performance SSD, NVM Express™, 3D flash, for ATX PCs with Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 from the 12th generation onward, instead of 160 GB high performance SSD, NVM Express™
C9900-H679640 GB high performance SSD, NVM Express™, 3D flash, for ATX PCs with Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 from the 12th generation onward, instead of 160 GB high performance SSD, NVM Express™
C9900-H814160 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, for ATX PCs with 12th or higher generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 and C6670-0020
C9900-H815320 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, for ATX PCs with 12th or higher generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 and C6670-0020
C9900-H816640 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, for ATX PCs with 12th or higher generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 and C6670-0020
C9900-H152additional hard disk drive, 3½-inch, 1 TB
C9900-H203additional hard disk drive, 3½-inch, 2 TB
C9900-H204additional hard disk drive, 3½-inch, 4 TB

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use