DetachFixClose

Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

EL2872-0010 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, flat-ribbon cable

EL2872-0010 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, flat-ribbon cable

EL2872-0010 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, flat-ribbon cable

Signal LEDs
1, 3…15
Signal LEDs
2, 4…16
Output
1, 3…15
+24 V
+24 V
+24 V
Output
2, 4…16
0 V
0 V
0 V
Top view 
Contact assembly 
EL2872-0010 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, flat-ribbon cable

EL2872-0010 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, flat-ribbon cable

The EL2872-0010 digital output terminal offers a very compact design with its 16 channels. A 20-pin contact strip enables the secure connection of plug connectors using insulation displacement contact, as is usual for ribbon cables and special round cables. This significantly simplifies the wiring of many channels. The signal states of the channels are indicated by LEDs.

 

Special features:

  • ground switching
  • Connection of different load types possible (ohmic, inductive, lamp load)
  • Ideal for valve terminals with multi-pin plug connection
  • Max. output current 0.5 A per channel
  • Short-circuit-proof outputs and reverse polarity protection
  • Direct connection of connectors with insulation displacement contacts

Product status:

regular delivery

Product information

Technical dataEL2872-0010
Connection technologyflat-ribbon cable
Number of outputs16
Nominal voltage24 V DC (-15%/+20%)
Rated currentmax. 1 A per connection pin
Load typeohmic, inductive, lamp load
Distributed clocks
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit currenttyp. < 7 A
Reverse voltage protectionyes
Breaking energy< 150 mJ/channel
Switching timestyp. TON: 50 µs, typ. TOFF: 200 µs
Current consumption E-bustyp. 130 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contactstyp. 25 mA + load (no power contacts)
Bit width in the process image16 outputs
Configurationno address or configuration setting
Special featuresideal for multi-pin connector valve terminals
Weightapprox. 55 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-FRC
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 73 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringflat-ribbon cable connection
Connection cross-sectioncommon flat-ribbon cables, AWG28, spacing 1.27 mm
Connection cross-section AWGAWG28
Stripping length

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use