DetachFixClose

Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

EPP1839-0022 | EtherCAT P Box, 16-channel digital input, 24 V DC, M12, with diagnostics

EPP1839-0022 | EtherCAT P Box, 16-channel digital input, 24 V DC, M12, with diagnostics

EPP1839-0022 | EtherCAT P Box, 16-channel digital input, 24 V DC, M12, with diagnostics

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Top view 
EPP1839-0022 | EtherCAT P Box, 16-channel digital input, 24 V DC, M12, with diagnostics

EPP1839-0022 | EtherCAT P Box, 16-channel digital input, 24 V DC, M12, with diagnostics

The EPP1839-0022 EtherCAT P Box module with 16 digital inputs acquires binary control signals from the process level and transmits them to the controller with electrical isolation. The signal status is indicated by means of LEDs, and the signal connection is made via screw-type M12 connectors. Wire break detection can be activated or deactivated for each channel. The signal input filters are individually adjustable. Each M12 socket has an independent 24 V DC / 0.5 A short circuit-proof sensor power supply with the Us for the two connected sensors. This is monitored and any error is reported back to the PLC via diagnostics. Module-related undervoltage detection of the input voltage takes place. Due to the adjustable input filter and the extensive supply and diagnostic logic, the EPP1839-0022 is notably suitable for applications in which high system availability – and thus fast troubleshooting and repair – are required.

 

Special features:

  • adjustable wire break detection for each sensor
  • undervoltage detection of the US sensor power supply
  • short-circuit proof 0.5 A US sensor power supply for each M12 socket
  • parameterizable input filters for each signal

Product status:

product announcement | estimated market release 2nd quarter 2024

Product information

Technical dataEPP1839-0022
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of inputs16
Input connectionsM12 x 1, 5-pin, a-coded
Nominal input voltage24 V DC (-15%/+20%)
Input filteradjustable 0…100 ms
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Distributed clocksyes
Sensor supplyfrom control voltage, max. 0.5 A per M12 socket, short-circuit proof, diagnostics
Current consumption from UStyp. 100 mA
Diagnosticsopen-circuit detection, undervoltage
Electrical isolation500 V
Weightapprox. 250 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL (in preparation)
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use