DetachFixClose

Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

EPP1004-0061 | EtherCAT P Box, 4-channel digital input, 24 V DC, 3 ms, M8

EPP1004-0061 | EtherCAT P Box, 4-channel digital input, 24 V DC, 3 ms, M8

EPP1004-0061 | EtherCAT P Box, 4-channel digital input, 24 V DC, 3 ms, M8

EtherCAT P signal input
EtherCAT P signal output
M8 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | + 24 V DC US1
3 | GNDS
4 | Input
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EPP1004-0061 | EtherCAT P Box, 4-channel digital input, 24 V DC, 3 ms, M8

EPP1004-0061 | EtherCAT P Box, 4-channel digital input, 24 V DC, 3 ms, M8

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP1004-0061 EtherCAT P Box with digital inputs acquires binary control signals from the process level and transfers them, with electrical isolation, to the controller. The signal state is displayed by LEDs; the signals are connected via screwable M8 connectors.

The sensors are supplied from the control voltage US. The load voltage UP is not used in the input module. The connected sensors are supplied via an internal, short-circuit proof driver block with a total of 0.5 A for all sensors.

Thanks to the 3.0 ms input filter the EPP1004-0061 is particularly suitable for electronic and mechanical inputs, with the benefit of additional signal debouncing. Thanks to its compact design and the number of signals, the EPP1004-0061 is particularly suitable for connecting distributed, decentralized sensors to EtherCAT P.

Product status:

regular delivery

Product information

Technical dataEPP1004-0061
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of inputs4
Input connectionsM8 x 1, 3-pin, a-coded
Nominal input voltage24 V DC (-15%/+20%)
Input filter3.0 ms
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Distributed clocks
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Current consumption from UStyp. 100 mA
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing dataEPPxxxx-006x
Dimensions (W x H x D)30 mm x 86 mm x 22 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use