DetachFixClose

Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

KL1501 | Bus Terminal, 1-channel digital input, counter, 24 V DC, 100 kHz

KL1501 | Bus Terminal, 1-channel digital input, counter, 24 V DC, 100 kHz

KL1501 | Bus Terminal, 1-channel digital input, counter, 24 V DC, 100 kHz

Signal LED 1
Signal LED 3
Signal LED 2
Signal LED 4
Power contact
+24 V
Power contact 0 V
Up/down clock1 gate
Output 1
Clock
+24 V
0 V
Output 2
Top view 
Contact assembly 
KL1501 | Bus Terminal, 1-channel digital input, counter, 24 V DC, 100 kHz

KL1501 | Bus Terminal, 1-channel digital input, counter, 24 V DC, 100 kHz

The digital input terminal KL1501 is an up/down counter and transports the counter value electrically isolated to the higher-level automation device. When used as a single-channel up/down counter (32 bits), the pulse is set via the clock input; the counting direction is specified via the U/D input. Furthermore, the input can also be used as a gate input for triggering the counter. In 2-counter mode, two separate counters (Clock and Clock1 inputs), parameterizable as up or down counters, are available with 16 bits each. Both outputs are switched according to the counter state, so that they can be used as fast control signals for field devices. The signal state of the inputs and outputs is indicated by light emitting diodes.

 

Special features:

  • suitable for fast counting tasks with counting frequencies up to 100 kHz
  • an up counter and a down counter, or
  • two separate up or down counters

Product status:

regular delivery

Product information

Technical dataKL1501
Connection technology1 x up/down counter, 2 x up or down counter
SpecificationEN 61131-2, type 1, “0”: < 5 V DC, “1”: > 15 V DC, typ. 5 mA
Number of counters1 or 2
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V (EN 61131-2, type 1)
“1” signal voltage15…30 V (EN 61131-2, type 1)
Counting frequencymax. 100 kHz (2 kHz for switching up/down)
Counter depth32 bit
Input currenttyp. 5 mA (EN 61131-2, type 1)
Max. output current24 V/0.5 A (short-circuit proof) per channel
Current consumption K-bustyp. 50 mA
Current consumption power contactsload only
Electrical isolation500 V (K-bus/field potential)
Bit width in the process image40 inputs/outputs: 32 bit data, 8 bit control/status
Configurationno address setting, configuration via Bus Coupler or controller
Special featuresset counters, switch outputs
Weightapprox. 50 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, ATEX, IECEx, cFMus
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
cFMus:
Class I, Division 2, Groups A, B, C, D
Class I, Zone 2, AEx ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL1501Bus Terminal, 1-channel digital input, counter, 24 V DC, 100 kHz
KS1501Bus Terminal, 1-channel digital input, counter, 24 V DC, 100 kHz, pluggable wiring
KL1501-0010Bus Terminal, 1-channel digital input, counter, 24 V DC, 100 kHz, gate reset
KL1501-0011Bus Terminal, 1-channel digital input, counter, 5 V DC, 100 kHz, with 2 x digital output 24 V DC

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use