![AM3044 | Servomotor 6.00 Nm (M0), F4 (87 mm) (service phase)](https://multimedia.beckhoff.com/media/am304x__web_preview.png)
The AM3044 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 5,76…5.88 Nm. The low-inertia servomotor with flange code F4 (87 mm) and motor length 4 has a shaft diameter b = 19 k6 and a free shaft end of d = 40 mm.
Product status:
service phase
Product variants | Standstill torque | Standstill current | Rated speed |
---|---|---|---|
AM3044-wEyz-0000 | 5.76 Nm | 2.90 A | 2000 min-1 |
AM3044-wGyz-0000 | 5.88 Nm | 5.00 A | 4000 min-1 |
AM3044-wHyz-0000 | 5.89 Nm | 5.60 A | 5000 min-1 |
AM3044-wJyz-0000 | 6.00 Nm | 8.80 A | 6000 min-1 |
© Beckhoff Automation 2024 - Terms of Use