![CX2020 | Basic CPU module (service phase)](https://multimedia.beckhoff.com/media/cx2020__web_preview.png)
The CX2020 has a 1.4 GHz Intel® Celeron® CPU, it is fanless and has no rotating components. In addition to the CPU and chipset, the CX2020 also contains the main memory with 2 GB RAM as standard. 4 GB is possible as an option. The controller boots from the CFast flash memory card.
The basic configuration of the CX2020 includes a CFast memory card, two independent Gbit Ethernet interfaces, four USB 2.0 interfaces and a DVI-I interface.
The CPU has a 128 kB NOVRAM persistent data memory for situations where no UPS is used.
The unit can optionally be ordered with a fieldbus or serial interface. Other components from the CX2000 family can be connected via the multi-pin terminals on either side. The operating system is Microsoft Windows Embedded Compact 7, Windows Embedded Standard 7 P or Windows 10 IoT Enterprise 2016 LTSB. TwinCAT automation software transforms a CX2020 system into a powerful PLC and motion control system that can be operated with or without visualization. Due to its high-performance the CX2020 can be used for interpolating 3-D path movements with TwinCAT NC I.
Up to four modules can be connected to the basic CPU module. The connection order is irrelevant. Internally the modules are connected via PCI Express and can be connected subsequently to the CPU in the field.
The power supply for the CPU module comes from a CX2100 power supply module, which is connected on the right-hand side of the CPU. Two further CFast memory card modules (CX2550-0010) can be connected between the power supply unit and the CPU, so that a total of up to three CFast cards can be used. RAID can be used in situations where more than one CFast card is used.
The extended operating temperature range between -25 and +60 °C enables application in climatically demanding situations.
Product status:
Service phase | recommended alternative: CX2033
Product information
Technical data | CX2020 |
---|---|
Processor | Intel® Celeron® 827E 1.4 GHz |
Number of cores | 1 |
Flash memory | 20 GB or 40 GB CFast flash card (depending on the operating system), optionally extendable |
Main memory | 2 GB DDR3 RAM (expandable ex factory to 4 GB) |
Persistent memory | 128 kB NOVRAM integrated |
Interfaces | 2 x RJ45 10/100/1000 Mbit/s, 1 x DVI-I, 4 x USB 2.0, 1 x optional interface |
Cooling | passive cooling, optionally with active cooling ex factory |
Diagnostics LED | 1 x power, 1 x TC status, 1 x flash access, 2 x bus status |
Clock | internal battery-backed clock for time and date (battery exchangeable) |
Operating system | Windows Embedded Compact 7, Windows Embedded Standard 7 P, Windows 10 IoT Enterprise 2016 LTSB, TwinCAT/BSD |
Control software | TwinCAT 2 runtime TwinCAT 3 runtime (XAR) |
I/O connection | via power supply module (E-bus or K-bus, automatic recognition) |
Power supply | 24 V DC (-15 %/+20 %) |
Max. power consumption | 21 W |
Dimensions (W x H x D) | 144 mm x 99 mm x 91 mm |
Weight | approx. 1160 g |
Operating/storage temperature | -25…+60 °C/-40…+85 °C |
Relative humidity | 95 %, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection rating | IP20 |
Approvals/markings | CE, UL |
TwinCAT 3 platform level | Performance Plus (50); please see here for an overview of all the TwinCAT 3 platform level |
![](https://multimedia.beckhoff.com/media/cx20x0_ordering_information.jpg)
Ordering information | |
---|---|
CX2020-0100 | no operating system, no TwinCAT |
CX2020-0110 | Windows Embedded Compact 7, no TwinCAT |
CX2020-0111 | Windows Embedded Compact 7, TwinCAT 2 PLC runtime |
CX2020-0112 | Windows Embedded Compact 7, TwinCAT 2 NC PTP runtime |
CX2020-0113 | Windows Embedded Compact 7, TwinCAT 2 NC I runtime |
CX2020-0115 | Windows Embedded Compact 7, TwinCAT 3 runtime (XAR) |
CX2020-0120 | Windows Embedded Standard 7 P 32 bit, no TwinCAT |
CX2020-0121 | Windows Embedded Standard 7 P 32 bit, TwinCAT 2 PLC runtime |
CX2020-0122 | Windows Embedded Standard 7 P 32 bit, TwinCAT 2 NC PTP runtime |
CX2020-0123 | Windows Embedded Standard 7 P 32 bit, TwinCAT 2 NC I runtime |
CX2020-0125 | Windows Embedded Standard 7 P 32 bit, TwinCAT 3 runtime (XAR) |
CX2020-0130 | Windows Embedded Standard 7 P 64 bit, no TwinCAT |
CX2020-0135 | Windows Embedded Standard 7 P 64 bit, TwinCAT 3 runtime (XAR) |
CX2020-0140 | Windows 10 IoT Enterprise 2016 LTSB 32 bit, no TwinCAT |
CX2020-0141 | Windows 10 IoT Enterprise 2016 LTSB 32 bit, TwinCAT 2 PLC runtime |
CX2020-0142 | Windows 10 IoT Enterprise 2016 LTSB 32 bit, TwinCAT 2 NC PTP runtime |
CX2020-0143 | Windows 10 IoT Enterprise 2016 LTSB 32 bit, TwinCAT 2 NC I runtime |
CX2020-0150 | Windows 10 IoT Enterprise 2016 LTSB 64 bit, no TwinCAT |
CX2020-0155 | Windows 10 IoT Enterprise 2016 LTSB 64 bit, TwinCAT 3 runtime (XAR) |
CX2020-0185 | TwinCAT/BSD, TwinCAT 3 runtime (XAR) |
Windows Embedded Compact 7 and TwinCAT/BSD include a CFast flash card with a minimum capacity of 20 GB
Other operating systems include a CFast flash card with a minimum capacity of 40 GB.
TwinCAT 3 runtime (XAR) is preinstalled, without licenses. Please order TwinCAT 3 licenses separately from the TwinCAT 3 Price List.
Options | |
---|---|
CX2900-0010 | Operating system preequipped on 2½-inch HDD/SSD for CX20x0, CX20x2 and CX20x3.
Requires the extension module CX2550-0020 and one 2½-inch HDD/SSD. |
CX2900-0011 | Basic CPU module without 20 GB CFast flash card, less price |
CX2900-0012 | Basic CPU module without 40 GB CFast flash card, less price |
CX2900-0039 | 40 GB CFast card, 3D flash, extended temperature range, instead of 20 GB CFast card |
CX2900-0043 | 80 GB CFast card, 3D flash, extended temperature range, instead of 20 GB CFast card |
CX2900-0045 | 80 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card |
CX2900-0047 | 160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card |
CX2900-0200 | “Active cooling”: factory conversion of the CX2020 CPU module for active cooling in order to enable flexible
installation positions (see documentation). Active cooling takes place via a fan cartridge. This option requires the use of a power supply unit type CX2100-0014 or CX2100-0914. |
CX2900-0204 | memory extension to 4 GB DDR3 RAM, instead of 2 GB DDR3 RAM |
Optional interfaces | |
---|---|
CX2020-N010 | DVI-D interface, additional DVI-D port for clone or extended display mode.
Is not supported by Windows Embedded Compact 7. |
CX2020-N011 | DisplayPort interface, additional DisplayPort for clone or extended display mode.
Is not supported by Windows Embedded Compact 7. |
CX2020-N030 | RS232 interface, D-sub plug, 9-pin |
CX2020-N031 | RS485 interface, D-sub socket, 9-pin, configuration as an end point, without echo, termination on |
CX2020-N031-0001 | RS485 interface, D-sub socket, 9-pin, configuration as an end point, with echo, termination on |
CX2020-N031-0002 | RS485 interface, D-sub socket, 9-pin, configuration as drop point, without echo, termination off |
CX2020-N031-0003 | RS485 interface, D-sub socket, 9-pin, configuration as drop point, with echo, termination off |
CX2020-N031-0004 | RS422 interface, D-sub socket, 9-pin, configuration as full duplex end point, termination on |
CX2020-M112 | 2 x EtherCAT master interface |
CX2020-B110 | EtherCAT slave interface, EtherCAT IN and OUT (2 x RJ45) |
CX2020-M310 | PROFIBUS master interface, D-sub socket, 9-pin |
CX2020-B310 | PROFIBUS slave interface, D-sub socket, 9-pin |
CX2020-M510 | CANopen master interface, D-sub plug, 9-pin |
CX2020-B510 | CANopen slave interface, D-sub plug, 9-pin |
CX2020-M930 | PROFINET RT, controller interface, Ethernet (2 x RJ45 switch) |
CX2020-B930 | PROFINET RT, device interface, Ethernet (2 x RJ45 switched) |
Accessories | |
---|---|
CX1900-0101 | DVI-to-VGA passive adaptor for connecting a standard desktop VGA monitor to the CX system (singles out the VGA signals of the DVI-I interface). |
CX1900-0102 | Spare battery suitable for CX10x0, CX81x0, CX5xxx, CX90x0, CX20xx
– lithium button cell type CR2032, 3V/225 mAh – follow polarity when installing |
CX2900-0026 | 20 GB CFast card, 3D flash, extended temperature range (only for Windows CE or TwinCAT/BSD operating systems) |
CX2900-0038 | 40 GB CFast card, 3D flash, extended temperature range |
CX2900-0040 | 80 GB CFast card, 3D flash, extended temperature range |
CX2900-0042 | 160 GB CFast card, 3D flash, extended temperature range |
CX2900-0101 | Housing locking clips (black) for the CX52x0, CX56x0 and CX20xx series
10 locking pin sets (each set consisting of two pieces) |
CX2900-0102 | Cover for left-side module bus connector, 5 pieces |
CX2900-0103 | Spare fan cartridge for CX2040, CX2042, CX2043, CX2062, CX2072 and CX2020, CX2030, CX2033 with fan option
– cartridge consisting of chassis and 60 mm fan – simple exchange in the field due to wireless installation – dimensions (W x H x D) 67 x 62 x 16 mm |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use