The robust VCS20x1 industrial camera with IP65/67 protection generates high-quality monochrome images for industrial image processing applications. What’s more, the image sensor also features integrated polarization filters. Power is supplied via EtherCAT P. As a full-featured device, it can be synchronized with all EtherCAT-based machine processes. The image data is transmitted to the higher-level controller with a bandwidth of 2.5 Gbit/s.
Product status:
product announcement | estimated market release 3rd quarter 2024
Product information
Technical data | VCS2001-0500 |
---|---|
Product category | cameras |
Category/version | area scan camera |
Transmission rate | 2.5 Gbit/s |
Sensor | Sony IMX264, CMOS, global shutter |
Sensor size | 2/3" (11 mm) |
Spectral sensitivity | color |
Number of pixels | 5.0 MP |
Pixel size | 3.45 µm |
Image resolution (H x V) | 2464 x 2048 |
Max. frame rate | 35 fps |
Bit depth | 12 |
Pixel formats | Mono8, Mono10, Mono10p, Mono12, Mono12p, BayerGR |
Image output | GigE Vision 2.1 supported via Ethernet |
Ethernet | 1000/2500BASE-T |
Synchronization | mode 1: EtherCAT P mode 2: Digital input |
Power supply | mode 1: EtherCAT P
mode 2: 24 V DC (-15%/+20%) |
Max. power consumption | 9 W |
Connection method | M8, socket, 4-pin, P-coded
M12, socket, 8-pin, X-coded |
Lens mount | C-mount |
Protection rating | IP65/67, with lens protection tube and connector |
Weight | 320 g |
Dimensions (W x H x D) | 72 mm x 72 mm x 38.4 mm |
Operating temperature | -10…+60°C |
Approvals/markings | CE, UL, UKCA, EAC, RoHS, WEEE |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use