The compact C6640 industrial PC is equipped with top-performance components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7/i9 of the latest generation on an ATX motherboard.
Industrial design
All slots are available for plug-in cards with a length of up to 210 mm. Graphics and Ethernet adapters are already available on-board, without taking up a slot.
All PC connections face upwards, so that the connecting cable can be taken directly to the wiring channel. The side walls are completely passive, and allow the Industrial PC to be fitted immediately next to other control cabinet devices.
Component accessibility
The C66xx series is designed for optimum space utilization and easy accessibility of all components. The C6640 is the most compact PC with an ATX motherboard but nevertheless offers convenient access to drives, memory and plug-in cards.
Maximum data availability and security
The C66xx Industrial PCs are equipped with an M.2 SSD on the motherboard. The option is also available to install a second M.2 SSD that occupies one plug-in card slot to create a RAID 1 system with two mirrored SSDs. This ensures a high level of data security. A further option is available to order up to two hard disks of up to 4 TB for storing large amounts of data.
Flexible expansion options
The housing design of the C66xx series ensures long-term compatibility with new PC components. The motherboard, processor, memory or hard disk are upgradable, while the same housing can be used for years to come.
The device can be equipped with a multi DVD drive. Card holders for the plug-in cards ensure resistance to impacts and vibrations. The C6640 is supplied with a 100 to 240 V AC full range power supply unit. A 24 V DC power supply is available as an alternative, optionally with UPS, so that an external battery can be connected.
A nameplate is located on the top of the front cover, giving detailed information about the PC configuration.
The housing design offers plenty of scope for adjustment to the respective application.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
product announcement | estimated market release August 2024
Variants | Processor | Product status |
---|---|---|
C6640-0070 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 10 cores (TC3: 70*) or Intel® Core™ i7, 16 cores (TC3: 80*) or Intel® Core™ i9, 24 cores (TC3: 81*) or (12th/13th generation) | product announcement |
C6640-0060 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (8th/9th generation) | regular delivery |
C6640-0050 | Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or Intel® Core™ i7, 4 cores (TC2, TC3: 80*) (6th generation) or Intel® Core™ i3, 2 cores (TC3: 60*) or Intel® Core™ i5, 4 cores (TC3: 70*) or Intel® Core™ i7, 4 cores (TC3: 80*) (7th generation) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | C6640-0070 | Options |
---|---|---|
Device type | Control cabinet PC | |
Housing | stainless steel based housing | |
Protection rating | IP20 | |
Operating temperature | 0…55°C | |
Weight of basic configuration | 11 kg (24.3 lbs) | |
Dimensions (W x H x D) | 371 x 336 x 198 mm (14.6" x 13.2" x 7.8") | |
Processor | Intel® Celeron® G6900E 3.0 GHz base frequency, 2 cores (TC3: 50) | up to Intel® Core™ i9 13900E, 24 cores (TC3: 81) |
Motherboard | ATX motherboard for 12th/13th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7/i9 | |
PCIe/PCI slots | 2 x PCIe-x1, 4 x PCIe-x4, 1 x PCIe-x16, for up to 210 mm long plug-in cards, 1 x M.2 socket PCIe x4 for 1 NVMe M.2 SSD | |
Memory | 16 GB DDR5 RAM | up to 128 GB DDR5 RAM |
Graphic adapter | integrated in the processor | |
Ethernet | 2 x 100/1000/2500BASE-T and 1 x 100/1000BASE-T on-board | |
RAID | on-board RAID 1 controller for SATA and NVMe/PCIe | |
Hard disks/flash | 160 GB NVMe M.2 SSD | up to 640 GB NVMe M.2 SSD, up to 640 GB PCIe plug-in card SSD, hard disk up to 4 TB |
Disk drive | – | multi DVD |
Interfaces | 6 x USB 3.2 Gen. 2, 1 x USB type C, 2 x DVI, 1 x DisplayPort, 1 x RS232 | 4 x USB 2.0, 1 x RS232 |
Power supply | 100…240 V AC | 24 V DC, 230 V UPS |
Operating system | – | Windows 10 IoT Enterprise 2021 LTSC, Windows Server 2022 |
Options | C6640-0070 |
---|---|
C9900-C642 | processor 12th generation Intel® Pentium® G7400E, 3.6 GHz base frequency, 2 cores (TC3: 50), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50) |
C9900-C647 | processor 13th generation Intel® Core™ i3-13100E, 3.3 GHz base frequency, 4 cores (TC3: 60), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50) |
C9900-C648 | processor 13th generation Intel® Core™ i5-13400E, 6 performance cores 2.4 GHz base frequency and 4 efficient cores 1.5 GHz (TC3:70), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50) |
C9900-C649 | processor 13th generation Intel® Core™ i7-13700E, 8 performance cores 1.9 GHz base frequency and 8 efficient cores 1.3 GHz (TC3:80), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50) |
C9900-C650 | processor 13th generation Intel® Core™ i9-13900E, 8 performance cores 1.8 GHz base frequency and 16 efficient cores 1.3 GHz (TC3:81), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50) |
C9900-R288 | memory extension to 32 GB DDR5 RAM, instead of 16 GB |
C9900-R289 | memory extension to 64 GB DDR5 RAM, instead of 16 GB |
C9900-R290 | memory extension to 128 GB DDR5 RAM, instead of 16 GB |
C9900-D118 | multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB |
C9900-E195 | 2 USB ports of the motherboard led out in one slot bracket |
C9900-E216 | 2 USB ports of the motherboard led out in the front of a C66xx |
C9900-E231 | 1 serial port RS232 from the motherboard led out with a D-sub, 9-pin connector in a connector bracket on the top site of a C66xx in front of the ATX connector bracket |
C9900-E203 | 1 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket |
C9900-E209 | Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required. |
C9900-E210 | Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A slot bracket is required. |
C9900-E211 | Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required. |
C9900-M568 | Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module. |
C9900-M571 | Connector bracket for one serial port module C9900-E209, C9900-E210 or C9900-E211,
to be mounted inside a C66xx in front of the ATX connector bracket. Can only be ordered in combination with a module. |
C9900-H678 | 320 GB high performance SSD, NVM Express™, 3D flash, for ATX PCs with Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 from the 12th generation onward, instead of 160 GB high performance SSD, NVM Express™ |
C9900-H679 | 640 GB high performance SSD, NVM Express™, 3D flash, for ATX PCs with Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 from the 12th generation onward, instead of 160 GB high performance SSD, NVM Express™ |
C9900-H814 | 160 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, for ATX PCs with 12th or higher generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 and C6670-0020 |
C9900-H815 | 320 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, for ATX PCs with 12th or higher generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 and C6670-0020 |
C9900-H816 | 640 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, for ATX PCs with 12th or higher generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 and C6670-0020 |
C9900-H152 | additional hard disk drive, 3½-inch, 1 TB |
C9900-H203 | additional hard disk drive, 3½-inch, 2 TB |
C9900-H204 | additional hard disk drive, 3½-inch, 4 TB |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use