DetachFixClose

C6043-0090 | Ultra-compact Industrial PCNew

C6043-0090 | Ultra-compact Industrial PC

C6043-0090 | Ultra-compact Industrial PC

C6043-0090 | Ultra-compact Industrial PC

C6043-0090 | Ultra-compact Industrial PC

C6043-0090 | Ultra-compact Industrial PC

C6043-0090 | Ultra-compact Industrial PC

C6043-0090 | Ultra-compact Industrial PC

C60xx family

C6043-0090 | Ultra-compact Industrial PC

C6043-0090 | Ultra-compact Industrial PC

C6043-0090 | Ultra-compact Industrial PC

C6043-0090 | Ultra-compact Industrial PC

C6043-0090 | Ultra-compact Industrial PC

C6043-0090 | Ultra-compact Industrial PC

C6043-0090 | Ultra-compact Industrial PC

C60xx family

Ultra-compact Industrial PC for executing AI applications and with an external graphics card

Ultra-compact Industrial PC for executing AI applications and with an external graphics card

The C6043 extends the series of ultra-compact industrial PCs to include a high-performance device with a built-in slot for powerful graphics cards. With the latest Intel® Core™ processors and highly parallelizing NVIDIA graphics processors, the PC becomes the perfect central control unit for ultra-sophisticated applications. These include applications with high demands on 3D graphics or deeply integrated Vision and AI program blocks with minimal cycle times. The Beckhoff TwinCAT 3 control software is capable of mapping this as a fully integrated solution – without any additional software or interfaces. With the additional freely assignable PCIe compact module slot, the C6043 can be flexibly expanded with supplementary functions.

The use of Intel® Core™ processors in the 12th and 13th generations gives the C6043 enormous computing power, with the Intel® Core™ i5, i7, and i9 processors built in a hybrid architecture for the very first time. As with previous generations, Intel® Celeron®, Pentium®, and Core™ i3 are equipped exclusively with classic performance cores. Four additional efficiency cores are added to the Core™ i5, eight to the Core™ i7, and sixteen to the Core™ i9 processors. This combination of performance and efficiency cores allows applications to be implemented on a total of up to 24 real cores. While performance cores are primarily suitable for high-performance, single-thread applications, many additional threads can be executed in real time or in user mode on the additional efficiency cores. Each individual core can be individually configured in clock frequency, just as it can with the 11th generation of Intel® Core™ processors. The power supply and the cooling have sufficient reserves to utilize the available computing power of the processors and the external graphics card. Depending on the graphics performance, the system is balanced in terms of available CPU power to always get the maximum out of the application. Measuring 132 x 202 x 127 mm (W x H x D), the device remains incredibly compact despite its computing power and represents yet another milestone in terms of power density.

Flexible mounting

In particular the wide variety of mounting options for the rear panel of the control cabinet or the DIN rail should be highlighted with this Industrial PC series. The connection level can be freely oriented, i.e. adapted to possibly specified cable layouts. Due to their maximum flexibility, the PCs fit in any niche in the control cabinet, however small.

Price-optimized

Due to the optimized housing and manufacturing concept, all Industrial PCs from the C60xx series are cost-optimized and are often less expensive in direct comparison with other series in the Industrial PC product area without restrictions in industrial compatibility, quality or durability.

All-in-one motherboard

The basic concept of the series always provides for an all-in-one motherboard developed and self-manufactured by Beckhoff. The single-board PCs are characterized by further improved robustness and durability. Modular, functional extensions in the form of a second board level can be integrated in every motherboard via an internal plug connector.

 

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

product announcement | estimated market release 2nd quarter 2024

VariantsProcessorProduct status
C6043-0090Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 10 cores (TC3: 70*) or
Intel® Core™ i7, 16 cores (TC3: 80*) or
Intel® Core™ i9, 24 cores (TC3: 81*) or
(12th/13th generation)
product announcement

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataC6043-0090Options
Device typeUltra-compact control cabinet PC
Housingaluminum zinc die-cast housing
Installationmounting sheet at the rear wall
Slots for hard disk/flash2 slots for M.2 SSD or high-performance M.2 SSD, NVM Express™
Free space for air circulation5 cm (2") around the PC required
Protection ratingIP20
Operating temperature0…50°C
Dimensions (W x H x D)132 x 202 x 127 mm (5.2” x 7.95” x 5.0”), without mounting plate
ProcessorIntel® Celeron® G6900E 3.0 GHz base frequency, 2 cores (TC3: 50)up to Intel® Core™ i9 13900E, 24 cores (TC3: 81)
Motherboardcompact motherboard for 12th/13th generation Intel® Celeron®, Intel® Pentium®, Core™ i3/i5/i7/i9
PCIe/PCI slots1 PCIe compact module slot to plug-in a Beckhoff PCIe compact module
Memory16 GB DDR5 RAMup to 64 GB DDR5 RAM
Graphic adapterintegrated in the processor, one factory-assignable slot for graphic cardsexternal graphics card with MXM interface ex factory
Ethernet5 x 100/1000/2500BASE-T and 1 x 100/1000BASE-T on-board
RAIDon-board RAID 1 controller for SATA and NVMe/PCIe
Hard disks/flash40 GB M.2 SSDup to 640 GB M.2 SSD
Interfaces6 x USB 3.2 Gen. 2, 2 x DisplayPortup to 5 x DisplayPort
Power supply24 V DC
Operating systemWindows 10 IoT Enterprise 2021 LTSC, Windows Server 2022
OptionsC6043-0090
C9900-C642processor 12th generation Intel® Pentium® G7400E, 3.6 GHz base frequency, 2 cores (TC3: 50), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C647processor 13th generation Intel® Core™ i3-13100E, 3.3 GHz base frequency, 4 cores (TC3: 60), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C648processor 13th generation Intel® Core™ i5-13400E, 6 performance cores 2.4 GHz base frequency and 4 efficient cores 1.5 GHz (TC3:70), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C649processor 13th generation Intel® Core™ i7-13700E, 8 performance cores 1.9 GHz base frequency and 8 efficient cores 1.3 GHz (TC3:80), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C650processor 13th generation Intel® Core™ i9-13900E, 8 performance cores 1.8 GHz base frequency and 16 efficient cores 1.3 GHz (TC3:81), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-A201graphic card, NVIDIA RTX™ A500 GPU, 2048 CUDA® cores, 64 Gen3 Tensor cores, 4 GB GDDR6 RAM, PCIe x4 MXM interface
C9900-A205graphic card, NVIDIA RTX™ 2000 GPU, 3072 CUDA® cores, 96 Gen4 Tensor cores, 8 GB GDDR6 RAM, PCIe x8 MXM interface
C9900-A206graphic card, NVIDIA RTX™ 2000 GPU, 3x DisplayPort, 3072 CUDA® cores, 96 Gen4 Tensor cores, 8 GB GDDR6 RAM, PCIe x8 MXM interface
C9900-R288memory extension to 32 GB DDR5 RAM, instead of 16 GB
C9900-R289memory extension to 64 GB DDR5 RAM, instead of 16 GB
C9900-Z468Adapter DisplayPort to DVI with active level shifter, shielded, PVC, black, DisplayPort, plug, straight, IP20, 20-pin – DVI-D, plug, straight, female, IP20, 24-pin, 0.40 m
FC9082Gigabit Ethernet PCIe compact module for PCs with Beckhoff PCIe compact module slots, 2-channel, PCI Express x1 bus
FC92822.5 Gigabit Ethernet PCIe compact module for PCs with Beckhoff PCIe compact module slots, 2-channel, PCI Express bus
C9900-E305USB 3.0 PCIe compact module
– 2-port USB 3.0 interfaces
– USB transfer rate up to 5 Gbit/s for USB 3.0
– compatible to all USB standards
– delivers up to 1 A supply current at each USB port
C9900-E306RS232 PCIe compact module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Requires 2 adapter cable C9900-K920 ix industrial™ type B to D-sub, 9-pin.
C9900-K920RS232 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, plug, straight, male, IP20, 9-pin, 0.50 m
C9900-E312RS485 PCIe compact module for PCs with Beckhoff PCIe compact module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on. Requires 2 adapter cable C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-E313RS422 PCIe compact module for PCs with Beckhoff PCIe compact module slots, 2-channel, optically linked, overload protection, 2 sockets ix industrial™ type B.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on. Requires 2 adapter cable C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-K922RS422/RS485 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, socket, straight, female, IP20, 9-pin, 0.50 m
C9900-M668mounting plate at the side wall, instead of plate at the rear wall
C9900-M693mounting plate for the lateral installation of the C604x, single part, not mounted
C9900-H59780 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-H598160 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-H616320 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-H677640 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-H59440 GB M.2 SSD, 3D flash, extended temperature range, for C603x and C604x
C9900-H59580 GB M.2 SSD, 3D flash, extended temperature range, for C603x and C604x
C9900-H596160 GB M.2 SSD, 3D flash, extended temperature range, for C603x and C604x
C9900-H615320 GB M.2 SSD, 3D flash, extended temperature range, for C603x and C604x
C9900-H676640 GB M.2 SSD, 3D flash, extended temperature range, for C603x and C604x
C9900-H653160 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x, instead of 40 GB M.2 SSD
C9900-H654320 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x, instead of 40 GB M.2 SSD
C9900-H818640 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x, instead of 40 GB M.2 SSD
C9900-H661160 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x
C9900-H810320 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x
C9900-H817640 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use