![AT8200-2000-0100 | NCT electronics, with housing, without mover, basic electronics, suitable for external movers](https://multimedia.beckhoff.com/media/at8200-2000-0100_hepco__web_preview.png)
The NCT electronics form the basis for an application-specific adaptation of the NCT technology in third-party applications. In combination with a housing unit, an XTS mover and the AT2100 or AT2102 motor modules, a regulated 24 V DC power supply and synchronous real-time data communication are available on the movers. The scope of delivery consists of either the NCT electronics in a housing (AT8200) or a mounted variant with a mover (AT8300). The basic electronics used already offer a wide range of options for integrating sensors and actuators – digital inputs and outputs, analog inputs and PWM outputs. The basic functionalities can be complemented with application-dependent electronics. All functions can be controlled centrally via TwinCAT, ensuring high usability with short training times.
Product status:
product announcement | estimated market release 2nd quarter 2024
Product variants | Ordering information |
---|---|
AT8200-1000-0100 | NCT electronics, with housing, without mover, basic electronics, 220 g |
AT8200-2000-0100 | NCT electronics, with housing, without mover, basic electronics, 230 g, suitable for external movers |
AT8300-1100-0100 | NCT electronics, with housing, mounted on AT9014-1070-0550 mover, basic electronics, 900 g |
AT8300-1200-0100 | NCT electronics, with housing, mounted on AT9014-1070-1550 mover (mover 1), basic electronics, 900 g |
Product information
Technical data | NCT power transfer |
---|---|
Rated output | up to 35 W (depending on the mover position) |
Peak performance | up to 75 W (depending on the mover position) |
Output voltage | 24 V DC (regulated) |
Power transmission | continuously (also across module limits) |
Technical data | NCT data transfer |
---|---|
Communication cycle | 250 µs |
Communication direction | bidirectional |
Time response | µs-precise DC synchronization |
Communication participants | no system limits (individual address assignment of the movers possible) |
Communication types | cyclic and acyclic |
Data transfer | continuously (also across module limits) |
Technical data | Digital input |
---|---|
Number of digital inputs | 2 (+2 analog inputs usable as digital inputs) |
Connection technology | 1-wire |
Nominal voltage | 24 V DC (-15%/+20%) |
“0” signal voltage | -3…+5 V |
“1” signal voltage | 11…30 V |
Input filter | configurable, standard: 3 ms, min.: 10 µs |
Counter function | 1 x up/down counter, 1 x up or down counter |
Counter depth | 32 bit |
Counter feature | set counter, switch outputs, reset counter |
Latch function | latch input, 24 V DC |
Latch resolution | 4 µs resolution, 32 bit time value |
Technical data | Digital output |
---|---|
Number of digital outputs | 4 (+3 PWM output usable as digital output) |
Connection technology | 1-wire |
Nominal voltage | 24 V DC (-15%/+20%) |
Load type | ohmic, inductive, lamp load |
Switching times | TON: typ. 20 µs, TOFF: 10 µs |
Short-circuit current | typ. < 2 A |
Breaking energy | < 150 mJ/channel |
Technical data | Analog input |
---|---|
Number of analog inputs | 2 |
Technology | single-ended |
Signal voltage | 0…10 V |
Internal resistance | 500 kΩ |
Input filter limit frequency | 2 kHz |
Resolution | 12 bit |
Measuring error | < ±0.3% (referred to the measuring range end value) |
Technical data | Pulse width modulation output |
---|---|
Number of outputs | 3 x half bridge with 2 x current measurement or 1 x full and 1 x half bridge with 1 x current measurement each |
Nominal voltage | 24 V DC (-15%/+20%) |
Load type | ohmic, inductive, lamp load |
Max. output current | 2 A |
Max. switching frequency | 128 kHz |
Duty factor | 0…100% (TON > 20 ns, TOFF > 200 ns) |
Technical data | Mechanical data | Connector |
---|---|
Connection technology | Cage Clamp® |
IP protection rating | IP20 |
Connection cross-section | solid wire: 0.08…1.5 mm², stranded wire*: 0.08…1.5 mm², with ferrule: 0.25…1 mm² |
Connection cross-section AWG | solid wire: AWG28-16, stranded wire*: AWG28-16, with ferrule: AWG28-18 |
Stripping length | 6…7 mm |
Technical data | Mechanical data | Housing |
---|---|
Length | 118 mm |
Width | 69 mm |
Height | 28.5 mm |
Weight | 230 g (housing incl. electronics) |
Rated air gap | 0.85 mm |
Special features | integrated adjustment option for air gap |
Ordering information | |
---|---|
AT8200-2000-0100 | NCT electronics, with housing, without mover, basic electronics, 230 g, suitable for external movers |
© Beckhoff Automation 2024 - Terms of Use