DetachFixClose

Headquarters Singapore
Beckhoff Automation Pte. Ltd.

#05-07/08 Nordic European Centre
3 International Business Park
Singapore 609927, Singapore

+65 6697 6220
info@beckhoff.com.sg
www.beckhoff.com/zh-sg/

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

CP72xx-xxxx-0080 | Economy Panel PC

The CP72xx Economy Panel PC series is designed for mounting arm installation. Control Panels form the front of the IP65 Panel PC. The right display size and keyboard are thus available for every application. The CP72xx Industrial PCs represent a powerful platform for use in machine and plant construction, for example using the TwinCAT automation software under Windows 10 IoT Enterprise.

Wide range of input options

The PC can be equipped with a 12-, 15- or 19-inch LC display as a monitor without keys or with different types of keyboards. Optionally, a touch screen or touch pad is available. In addition, a large number of push-button extensions are available.

 

Industrial design

Cooling is achieved via cooling ribs between the Control Panel and the add-on PC. Two fans inside the closed housing ensure that the heat is distributed evenly. The PC can be operated at up to 45°C ambient temperature.

The housing is designed for installation on a mounting arm. There is a choice of attaching the mounting arm from above or below ex factory. The Panel PC features an integrated rotatable mounting arm adapter for a 48 mm diameter mounting arm tube. Optionally, a rotatable and tiltable mounting arm adapter can be integrated in the Panel PC. The connecting cables are laid through the mounting arm.

 

Scalable performance

The compact aluminum housing of the CP72xx Panel PCs is equipped with a 3½-inch Beckhoff Motherboard for Intel® Core™ i3/i5/i7 processors of the latest generation.

The Industrial PC connections (up to six) with IP65 connectors are positioned in the large wiring space and are easily accessible.

 

Accessibility of the components

The wiring area can be opened easily without dismounting the device from the mounting arm, offering fast access to the IP65 connectors for power supply, Ethernet and optional USB. Prefabricated cables in various lengths are available for all connections.

 

Central EtherCAT control

Due to its two independent Ethernet interfaces the CP72xx is ideally suited as a compact central processing unit for an EtherCAT control system.

 

Highest data availability and data security

The CP72xx series Panel PCs are supplied with a 24 V power supply unit, optionally with integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail in the control cabinet.

One or two CFast cards or up to two hard disks or SSDs, as well as the lithium battery for the system clock, are accessible from the rear side underneath a cover. Two hard disks, two SSDs or two CFast cards can be mirrored using the on-board SATA RAID 1 controller.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP72xx-xxxx-0080Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(11th generation)
regular delivery
CP72xx-xxxx-0070Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
CP72xx-xxxx-0060Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataCP72xx-xxxx-0080Options
Device typeEconomy Panel PC
Housingaluminum front with sheet-steel rear cover
Mounting arm adapterrotatable mounting arm adapter for Rittal and Rolec mounting arm systems with 48 mm tube from topfrom bottom
Wiring areafor up to 6 IP65 connectors, 4 of these are free
Slots for hard disk/flash1 slot for 2½-inch hard disk/SSD, 1 slot for CFast2 slots for CFast or 2 slots for 2½-inch hard disk/SSD
Coolingpassive through heat sink structure between Control Panel and add-on PC, internal fan for equal heat distribution to all housing walls
Free space for air circulation20 cm (7.9") around the PC required
Protection ratingIP65
Operating temperature0…45°C
Display size/resolution12" 800 x 600, 15" 1024 x 768 or 19" 1280 x 1024
Touch screensingle-finger touch screen or touch pad
Front keyboardalphanumerical or numerical PC keyboard in US layout or only function keys, each variant with 10 PLC special keys and LEDs or front laminate without keys, only display
ProcessorIntel® Celeron® 6600HE 2.6 GHz base frequency, 2 cores (TC3: 50)up to Intel® Core™ i7-11850HE 2.6 GHz, 8 cores (TC3: 80)
Motherboard3½-inch motherboard for 11th generation Intel® Celeron®, Core™ i3/i5/i7
Memory4 GB DDR4 RAMup to 64 GB DDR4 RAM ex factory
Ethernet1 x 100/1000/2500BASE-T and 1 x 100/1000BASE-T on-board1 additional 100/1000BASE-T to be led out
RAIDon-board SATA RAID 1 controller
Hard disks/flashhard disk, 2½-inch, 320 GBSSD, CFast
Interfaces1 x Ethernet 100/1000BASE-T push-pull
Power supply24 V DCUPS
Operating systemWindows 10 IoT Enterprise 2021 LTSC, Windows Server 2022
CP72xx-xxxx-0080Economy Panel PCs
CP7201-0000-008012-inch display 800 x 600, without keys
CP7201-0001-008012-inch display 800 x 600, without keys, touch screen
CP7201-0020-008012-inch display 800 x 600, without keys, USB A socket in the front
CP7201-0021-008012-inch display 800 x 600, without keys, USB A socket in the front, touch screen
CP7211-0000-008012-inch display 800 x 600, function keys
CP7211-0001-008012-inch display 800 x 600, function keys, touch screen
CP7221-0000-008012-inch display 800 x 600, numeric keyboard
CP7221-0001-008012-inch display 800 x 600, numeric keyboard, touch screen
CP7221-0002-008012-inch display 800 x 600, numeric keyboard, touch pad
CP7231-0000-008012-inch display 800 x 600, alphanumeric keyboard
CP7231-0001-008012-inch display 800 x 600, alphanumeric keyboard, touch screen
CP7231-0002-008012-inch display 800 x 600, alphanumeric keyboard, touch pad
CP7202-0000-008015-inch display 1024 x 768, without keys
CP7202-0001-008015-inch display 1024 x 768, without keys, touch screen
CP7202-0020-008015-inch display 1024 x 768, without keys, USB A socket in the front
CP7202-0021-008015-inch display 1024 x 768, without keys, USB A socket in the front, touch screen
CP7212-0000-008015-inch display 1024 x 768, function keys
CP7212-0001-008015-inch display 1024 x 768, function keys, touch screen
CP7222-0000-008015-inch display 1024 x 768, numeric keyboard
CP7222-0001-008015-inch display 1024 x 768, numeric keyboard, touch screen
CP7222-0002-008015-inch display 1024 x 768, numeric keyboard, touch pad
CP7232-0000-008015-inch display 1024 x 768, alphanumeric keyboard
CP7232-0001-008015-inch display 1024 x 768, alphanumeric keyboard, touch screen
CP7232-0002-008015-inch display 1024 x 768, alphanumeric keyboard, touch pad
CP7242-0000-008015-inch display 1024 x 768, alphanumeric keyboard, PLC keys on the sides
CP7242-0001-008015-inch display 1024 x 768, touch screen
CP7203-0000-008019-inch display 1280 x 1024, without keys
CP7203-0001-008019-inch display 1280 x 1024, without keys, touch screen
CP7203-0020-008019-inch display 1280 x 1024, without keys, USB A socket in the front
CP7203-0021-008019-inch display 1280 x 1024, without keys, USB A socket in the front, touch screen
CP7213-0000-008019-inch display 1280 x 1024, function keys
CP7213-0001-008019-inch display 1280 x 1024, function keys, touch screen
CP7223-0000-008019-inch display 1280 x 1024, numeric keyboard
CP7223-0001-008019-inch display 1280 x 1024, numeric keyboard, touch screen
CP7223-0002-008019-inch display 1280 x 1024, numeric keyboard, touch pad
CP7233-0000-008019-inch display 1280 x 1024, alphanumeric keyboard
CP7233-0001-008019-inch display 1280 x 1024, alphanumeric keyboard, touch screen
CP7233-0002-008019-inch display 1280 x 1024, alphanumeric keyboard, touch pad
OptionsCP72xx-xxxx-0080
C9900-C639processor 11th generation Intel® Core™ i3-11100HE, 2.4 GHz base frequency, 4 cores (TC3: 60), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)
C9900-C640processor 11th generation Intel® Core™ i5-11500HE, 2.6 GHz base frequency, 6 cores (TC3: 70), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)
C9900-C641processor 11th generation Intel® Core™ i7-11850HE, 2.6 GHz base frequency, 8 cores (TC3: 80), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)
C9900-R270memory extension to 8 GB DDR4 RAM, instead of 4 GB
C9900-R271memory extension to 16 GB DDR4 RAM, instead of 4 GB
C9900-R272memory extension to 32 GB DDR4 RAM, instead of 4 GB
C9900-R273memory extension to 64 GB DDR4 RAM, instead of 4 GB
C9900-T900touch screen pen with holder for CP7xxx
C9900-M161rotatable mounting arm adapter for Panel PC CP72xx, for Rittal and Rolec mounting arm systems, with 48 mm tube, from bottom instead of from top
C9900-M162rotatable and tiltable mounting arm adapter for Panel PC CP72xx, for Rittal and Rolec mounting arm systems ,with 48 mm tube, from top instead of rotatable mounting arm adapter
C9900-M163rotatable and tiltable mounting arm adapter for Panel PC CP72xx, for Rittal and Rolec mounting arm systems, with 48 mm tube, from bottom instead of rotatable mounting arm adapter
C9900-M164Panel PC CP72xx without mounting arm adapter with open connecting area, connectors at the bottom,
for mounting, 4 threaded holes M6 x 18 in the back of the Control Panel, instead of Panel PC with mounting arm adapter, lower price
C9900-M169Panel PC CP72xx without mounting arm adapter with open connecting area, connectors on top, for mounting 4 threaded holes M6 x 18 in the back of the Control Panel, instead of Panel PC with mounting arm adapter, lower price
C9900-E185IP65 connector in the wiring area of a CP32xx, CP37xx, CPX37xx or CP72xx for the second on-board Ethernet adapter, push-pull Ethernet socket
C9900-E186IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS232
C9900-E248IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS422, optically linked, overload protection. Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on
C9900-E261IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS485, optically linked, overload protection. Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on
C9900-D191PC with 2 slots for 2½-inch hard disks or SSDs, instead of 1 slot for a hard disk or SSD and 1 slot for CFast
C9900-H145additional hard disk, 2½-inch, 320 GB
C9900-H749solid-state disk SSD, 3D flash, 2½-inch, 240 GB
C9900-H745solid-state disk SSD, 3D flash, 2½-inch, 640 GB
C9900-H792solid-state disk SSD, 3D flash, 2½-inch, 1280 GB
C9900-H750solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk
C9900-H746solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 2½-inch hard disk
C9900-H793solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 2½-inch hard disk
C9900-D1902 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for CFast
C9900-H58340 GB CFast card, 3D flash, extended temperature range
C9900-H58780 GB CFast card, 3D flash, extended temperature range
C9900-H624160 GB CFast card, 3D flash, extended temperature range
C9900-H669320 GB CFast card, 3D flash, extended temperature range
C9900-H58440 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk, less price
C9900-H58880 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H625160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H670320 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-U209uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM
C9900-M400Toolboard for keyboard or tools, mounted under a Control Panel or Panel PC CP7xxx, can be ordered only together with the Control Panel or Panel PC.
OptionsTo connect a keyboard to the PC, e.g. at commissioning, one of the following USB sockets is required:
C9900-E187IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one USB 2.0 port
C9900-E190USB-A in the wiring area of a CP32xx, CP37xx or CP72xx for one USB 2.0 port, including covering cap IP65
C9900-E1692-port USB socket inside the Control Panel or Panel PC backplane, DIN 8-pin with screw-on cap IP65 with adapter cable from DIN 8-pin to 2 x USB, inside a Panel PC backplane only 2 USB ports are possible.
C9900-E2151-port USB socket inside the Control Panel or Panel PC backplane, USB-A socket with screw-on cap IP65, inside a Panel PC backplane only one USB socket is possible.
C9900-E283IP65 connector in the wiring area of a CP32xx, CP37xx or CP72xx for a USB 3.0 port, push-pull USB 3.0 socket
Accessories
C9900-K364Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 2.00 m
C9900-K271Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 5.00 m
C9900-K272Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 10.00 m
C9900-K275Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 5.00 m
C9900-K276Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 10.00 m
C9900-K277Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 20.00 m
C9900-K363Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 2.00 m
C9900-K281Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 3.00 m
C9900-K282Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 5.00 m
C9900-K283Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 10.00 m
C9900-K284Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 15.00 m
C9900-K285Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 20.00 m
C9900-K286Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 30.00 m
C9900-K287Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 40.00 m
C9900-K288Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 50.00 m
C9900-K291USB 2.0 cable, shielded, PVC, black, USB 2.0, type B, plug, straight, IP20, 4-pin – M12, A-coded, plug, straight, male, IP65/67, 4-pin, 3.00 m
C9900-K292USB 2.0 cable, shielded, PVC, black, USB 2.0, type B, plug, straight, IP20, 4-pin – M12, A-coded, plug, straight, male, IP65/67, 4-pin, 5.00 m
C9900-K306USB 3.0 cable, shielded, PVC, black, push-pull V4, USB 3.0, type A, plug, straight, IP65/67, 9-pin – USB 3.0, type B, plug, straight, IP20, 9-pin, 3.00 m

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use