![IP3112-Bxxx | Fieldbus Box, 4-channel analog input, current, 0/4…20 mA, 16 bit, differential, M12](https://multimedia.beckhoff.com/media/ip3112-bxxx__web_preview.png)
The IP3112 analog input module handles signals in the range from 0/4 to 20 mA. The input current is digitized to a resolution of 16 bits (the default is 15 bits) and is transmitted, electrically isolated, to the higher-level automation device. The four input channels have differential inputs and possess a common, internal ground potential. The applied auxiliary voltage (which can be any value up to 30 V DC) is fed through to supply the sensor. The module is quite versatile, but default settings have been selected in such a way that in most cases it is not necessary to perform configuration. The input filter and associated conversion times can be set within a wide range; several data output formats may be chosen. If required, the inputs can be scaled differently. Automatic limit monitoring is also available. Parameterization may be carried out either via the fieldbus or, using the KS2000 software tool, through the configuration interface. The parameters are stored in the module.
Product status:
regular delivery
Product variants | Communication | Bus interface |
---|---|---|
IP3112-B310 | PROFIBUS | 1 x M12 socket, 5-pin, B-coded |
IP3112-B318 | PROFIBUS | 1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded |
IP3112-B510 | CANopen | 1 x M12 plug, 5-pin |
IP3112-B518 | CANopen | 1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated) |
IP3112-B520 | DeviceNet | 1 x M12 plug, 5-pin |
IP3112-B528 | DeviceNet | 1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated) |
© Beckhoff Automation 2024 - Terms of Use