![EL9260 | Potential supply terminal, 120…230 V AC, with diagnostics and fuse](https://multimedia.beckhoff.com/media/el9260__web_preview.png)
The EL9260 potential feed terminal with fuse and diagnostics enables the setup of different potential groups with a fused voltage of 120…230 V AC. The supply voltage is taken up via the front terminal contacts, fused and passed through to the adjacent terminals via the internal power contacts. The fuse is a 6.3 A fuse, which can be replaced at the front.
To monitor the supply voltage, the terminal reports the status of the feed terminal to the EtherCAT coupler via two input bits. A Power LED and an Error LED indicate the operating state.
Product status:
product announcement | estimated market release 2nd quarter 2024
Product information
Technical data | EL9260 |
---|---|
Technology | potential supply terminal with diagnostics and fuse |
Current load | ≤ 10 A |
Power LED | green |
Defect LED | red |
Renewed infeed | yes |
Current consumption E-bus | typ. 90 mA |
Nominal voltage | 120/230 V AC |
Integrated fine-wire fuse | …6.3 A |
Electrical isolation | 500 V (E-bus/field potential) |
Diagnostics in the process image | yes |
Reported to E-bus | yes |
PE contact | yes |
Connection facility to additional power contact | 1 |
Bit width in the process image | 2 |
Housing width | 12 mm |
Side by side mounting on
EtherCAT Terminals with power contact | yes |
Side by side mounting on
EtherCAT Terminals without power contact | yes |
Weight | approx. 55 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Approvals/markings | CE |
Housing data | EL-12-6pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 70 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use