![EJ3255 | EtherCAT plug-in module, 5-channel analog input, potentiometer, 300 Ω…50 kΩ, 16 bit](https://multimedia.beckhoff.com/media/ej3255-0000__web_preview.png)
The EJ3255 EtherCAT plug-in module enables potentiometers to be connected directly. A stabilized power supply in the module and the ratiometric measurement of the input voltage offer the preconditions for precise measurement. On account of its high sampling rate and together with potentiometer position encoders, the compact 5-channel module represents an economical position detector.
Product status:
regular delivery
Product information
Technical data | EJ3255 |
---|---|
Number of inputs | 5 |
Power supply | via UP contacts |
Auxiliary power current | UP contacts: dependent on the potentiometers, max. 125 mA |
Technology | ratiometric potentiometer evaluation with supply, 3-wire |
Distributed clocks | yes |
Feed voltage potentiometer | typ. 10 V ±10 % |
Internal resistance | >> 100 kΩ to wiper connection |
Input filter limit frequency | typ. -3 dB at 3 kHz and potentiometer 50 kΩ |
Sensor types | potentiometer 300 Ω…50 kΩ |
Output current | max. 0.3 A total supply current for the potentiometers |
Wiring fail indication | yes |
Conversion time | typ. 300…700 µs, dependent on settings, default setting: approx. 500 µs (5 channels, filter deactivated) |
Resolution | 16 bit (incl. sign) |
Measurement error/ uncertainty | < ±0.5 % (relative to full scale value) |
Electrical isolation | 500 V (E-bus/field potential) |
Current consumption E-bus | typ. 80 mA |
Special features | open-circuit recognition, supply monitoring, activatable filters, simultaneous measurement of the channels |
Weight | approx. 30 g |
Operating/storage temperature | 0…+55 °C/-25…+85 °C |
Relative humidity | 95 %, no condensation |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE |
Housing data | EJ-12-16pin |
---|---|
Design form | EtherCAT I/O plug-in module |
Material | polycarbonate |
Installation | on signal distribution board |
Mechanical coding | EJ plug-in module: signal-specific coding pins on the housing, signal distribution board: holes in the printed circuit board |
Locking | latching lug in circuit board cut-out |
Connection method | field wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip |
Dimensions (W x H x D) | 12 mm x 66 mm x 55 mm |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use