![EPP9022-0060 | EtherCAT P Box, with voltage diagnostics](https://multimedia.beckhoff.com/media/epp9022-0060__web_preview.png)
The EPP9022-0060 EtherCAT P Box can be used for diagnosing and measuring the voltages US and UP and currents IS and IP, both temporarily during commissioning and permanently during operation. Even without an EtherCAT master, the voltage range is displayed on the box by LEDs (green, yellow and red). In a running EtherCAT network, the values of US, UP, IS and IP can also be read out as process data in the master. The voltage levels for the LED displays can be adjusted by CoE.
In addition the EtherCAT P Box is equipped with an M8 power socket to which an external multimeter can be connected for measuring the voltages.
The EtherCAT P Box modules are characterized by their small and space-saving form factor.
Product status:
regular delivery
Product information
Technical data | EPP9022-0060 |
---|---|
Protocol | EtherCAT P |
Bus interface | M8 socket, P-coded, shielded |
Task within EtherCAT system | diagnostics of the US/UP voltages and IS/IP currents |
Number of channels | IN: 1 x EtherCAT P, OUT: 1 x EtherCAT P |
Nominal voltage | 24 V DC (-15%/+20%) |
Total current | feed-in max. 3 A per US and UP |
Current consumption from US | typ. 100 mA |
Current rating per port | max. 3 A per US and UP |
Special features | diagnostic LED for US, diagnostic LED for UP |
Weight | approx. 90 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | EPPxxxx-006x |
---|---|
Dimensions (W x H x D) | 30 mm x 86 mm x 22 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
![](https://multimedia.beckhoff.com/media/epp9022-x060__web_dimensions.png)
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use