DetachFixClose

Headquarters Singapore
Beckhoff Automation Pte. Ltd.

#05-07/08 Nordic European Centre
3 International Business Park
Singapore 609927, Singapore

+65 6697 6220
info@beckhoff.com.sg
www.beckhoff.com/zh-sg/

EPP4174-0002 | EtherCAT P Box, 4-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

EPP4174-0002 | EtherCAT P Box, 4-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

EPP4174-0002 | EtherCAT P Box, 4-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | Output +
2 | +24 V DC UP
3 | Output -
4 | GNDP
5 | Shield
Top view 
I/O connection 
Connector assignment 
EPP4174-0002 | EtherCAT P Box, 4-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

EPP4174-0002 | EtherCAT P Box, 4-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP4174-0002 EtherCAT P Box has four analog outputs which can be individually parameterized, so that they generate signals either in the -10 to +10 V or the 0/4 to 20 mA range. The voltage or output current is supplied to the process level with a resolution of 15 bit (default), and is electrically isolated. The output scaling can be changed if required.

Ground potential for the four output channels is common with the 24 V DC supply. The analog actuators are supplied from the load voltage (freely selectable up to 30 V DC). The applied load voltage is available for actuator supply of further EtherCAT P Box modules.

Product status:

regular delivery

Product information

Technical dataEPP4174-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Number of channels4 analog outputs
Output connectionsM12 x 1, 5-pin, a-coded
Signal type-10/0…+10 V | 0/4…20 mA, parameterizable per channel
Nominal voltage24 V DC (-15%/+20%)
Load> 5 kΩ | < 500 Ω
Resolution16 bit
Conversion time~ 40 µs
Measurement error/uncertainty< 0.1% (relative to full scale value)
Actuator supplyfrom the auxiliary voltage UP
Electrical isolation500 V
Current consumption from UStyp. 100 mA
Special featurescurrent or voltage parameterizable per channel
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use