DetachFixClose

Headquarters Singapore
Beckhoff Automation Pte. Ltd.

#05-07/08 Nordic European Centre
3 International Business Park
Singapore 609927, Singapore

+65 6697 6220
info@beckhoff.com.sg
www.beckhoff.com/zh-sg/

EPP2316-0003 | EtherCAT P Box, 8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A, IP20 connector

EPP2316-0003 | EtherCAT P Box, 8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A, IP20 connector

EPP2316-0003 | EtherCAT P Box, 8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A, IP20 connector

EtherCAT P signal input
EtherCAT P signal output
I/O connection sockets (input)
Signal status display
I/O connection sockets (output)
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
US1
Input 1
Input 2
Input 3
Input 4
Input 5
Input 6
Input 7
Input 8
GNDS
UP1
Output 1
Output 2
Output 3
Output 4
Output 5
Output 6
Output 7
Output 8
GNDP
+ 24 V
1-wire
2-wire
3-wire
0 V
1-wire
2-wire
Top view 
I/O connection 
Connector assignment 
EPP2316-0003 | EtherCAT P Box, 8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A, IP20 connector

EPP2316-0003 | EtherCAT P Box, 8-channel digital input + 8-channel digital output, 24 V DC, 10 µs, 0.5 A, IP20 connector

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP2316-0003 EtherCAT P Box combines eight digital inputs (upper female header) and eight digital outputs (lower female header) on one device. The inputs have a 10 µs filter. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The signal status is displayed via the optional connector. The signal connection is established via spring-loaded connectors, optionally available in 1- and 3-pole versions.

The connected sensors are supplied via an internal, short-circuit proof driver block with a total of 0.5 A for all sensors. The outputs are supplied via UP. All outputs are short-circuit proof and protected against inverse polarity.

The 16-channel design offers high channel density in a small space; however, the protection rating is limited due to the spring-loaded connector.

The module is supplied without connectors.

Product status:

regular delivery

Product information

Technical dataEPP2316-0003
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of channels8 inputs + 8 outputs
Input/output connectionsconnector with spring-loaded system
Input filter10 µs
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 3)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof
Switching timestyp. TON: 25 µs, typ. TOFF: 50 µs
Short-circuit currenttyp. 1.5 A
Auxiliary power currenttyp. 20 mA
Current consumption from UStyp. 100 mA
Electrical isolation500 V
Special featuresideal for operating desks
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use