DetachFixClose

Headquarters Singapore
Beckhoff Automation Pte. Ltd.

#05-07/08 Nordic European Centre
3 International Business Park
Singapore 609927, Singapore

+65 6697 6220
info@beckhoff.com.sg
www.beckhoff.com/zh-sg/

KM3701 | Bus Terminal module, 1-channel analog input, differential pressure, ±100 hPa (±100 mbar)

KM3701 | Bus Terminal module, 1-channel analog input, differential pressure, ±100 hPa (±100 mbar)

KM3701 | Bus Terminal module, 1-channel analog input, differential pressure, ±100 hPa (±100 mbar)

Status LEDs
Hose connection
Hose connection
Top view 
KM3701 | Bus Terminal module, 1-channel analog input, differential pressure, ±100 hPa (±100 mbar)

KM3701 | Bus Terminal module, 1-channel analog input, differential pressure, ±100 hPa (±100 mbar)

KM3701 | Bus Terminal module, 1-channel analog input, differential pressure, ±100 hPa (±100 mbar)

KM3701 | Bus Terminal module, 1-channel analog input, differential pressure, ±100 hPa (±100 mbar)

KM3701 | Bus Terminal module, 1-channel analog input, differential pressure, ±100 hPa (±100 mbar)

KM3701 | Bus Terminal module, 1-channel analog input, differential pressure, ±100 hPa (±100 mbar)

The KM3701 analog input terminal measures the differential pressure between two hose connections in a measuring range of ±100 mbar. The pressure value is directly available to the controller as a 16-bit value, and errors such as out-of-range values are also displayed. The compact design and simple connection system support space-saving and quick installation with no need for additional measuring devices.

The terminal can be used to measure pressure or also to replace a pressure switch. It is not suitable for measuring aggressive gases. The pressure value in the controller enables the switching threshold to be stored as a parameter for a logical operation. Manually setting the pressure switch in the application is therefore no longer required.

 

Special features:

  • direct differential pressure measurement in the ±100 mbar measuring range
  • pressure range overflow display
  • compact design and simple connection technology
  • can be used as a replacement for pressure switches

 

The KM3701 belongs to the KM37xx series of pressure measuring terminals. These are split into two groups: differential pressure measurement (measurement between two terminals) and relative pressure measurement (measurement relative to the environment).

Product status:

regular delivery

Product information

Technical dataKM3701
Number of inputs1 (differential pressure)
Technologydifferential pressure measurement
Measuring range-100…+100 hPa (-100…+100 mbar)
Max. overload500 hPa (500 mbar) differential, 5000 hPa (5 bar) to ambient
Resolution0.1 hPa (0.1 mbar) per digit
Measurement error/uncertainty3% (relative to full scale value)
Measuring speed5 ms typ.
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 15 mA
Bit width in the process image3 byte input/output
Mediumnon-aggressive gases
Weightapprox. 100 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataKL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection
Ordering information
KM3701Bus Terminal module, 1-channel analog input, differential pressure, ±100 hPa (±100 mbar)
KM3701-0340Bus Terminal module, 1-channel analog input, differential pressure, ±340 hPa (±340 mbar)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use