![KL1052 | Bus Terminal, 2-channel digital input, 24 V DC, 3 ms, positive/ground switching](https://multimedia.beckhoff.com/media/kl1052__web_preview.png)
The KL1052 digital input terminal acquires the binary 24 V DC control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The Bus Terminal contains two channels that indicate their signal state by means of light emitting diodes.
Special features:
- flexible switching logic: positive or ground switching
- no bouncing due to mechanical switches thanks to 3 ms input filter
In addition to the KL1052, there is the KL1052-0010 version with 96 V DC inputs.
Product status:
regular delivery
Product information
Technical data | KL1052 |
---|---|
Connection technology | 4-wire |
Specification | positive/ground switching |
Number of inputs | 2 |
Nominal voltage | 24 V DC (-15%/+20%) |
“0” signal voltage | 7.6…17.4 V |
“1” signal voltage | 0…7 V and 18…30 V |
Input filter | typ. 3.0 ms |
Input current | typ. 3 mA |
Current consumption K-bus | typ. 8 mA |
Electrical isolation | 500 V (K-bus/field potential) |
Bit width in the process image | 2 inputs |
Configuration | no address or configuration setting |
Weight | approx. 50 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Pluggable wiring | for all KSxxxx Bus Terminals |
Approvals/markings | CE, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | KL-12-8pin | KS-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
KL1052 | Bus Terminal, 2-channel digital input, 24 V DC, 3 ms, positive/ground switching |
KS1052 | Bus Terminal, 2-channel digital input, 24 V DC, 3 ms, positive/ground switching, pluggable wiring |
KL1052-0010 | Bus Terminal, 2-channel digital input, 96 V DC, 3 ms, positive/ground switching |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use