![TC1320 | TwinCAT 3 C++/MATLAB® and Simulink®](https://multimedia.beckhoff.com/media/tc1320__web_preview.png)
MATLAB® and Simulink® is a widely used development environment in the scientific field and is used, among other things, for the description of dynamic systems. From this environment, it is possible to generate C++ code that implements the behavior described. TwinCAT 3 runtime modules can be generated using TE140x products.
TC1x20 is a version of the TwinCAT C++ runtime extended by the capability to run these modules.
Features
- contains the TwinCAT C++ runtime
- allows the execution of modules generated in MATLAB® and Simulink®
- multiple instancing of modules
- parameterization of these modules at runtime
- online access to all parameters (can be deactivated)
- generic modules (no hardware connection necessary within the models)
- connection to the external mode of Simulink®
- connection to the TwinCAT C++ debugger with graphical representation of the blocks
- modules can be called from other modules or directly by tasks
See additionally TC1300.
Product status:
regular delivery
Product information
Technical data | TC1320 |
---|---|
Includes | TC1300, TF1400 |
Operating system | Windows 7, Windows 10, TwinCAT/BSD |
CPU architecture | x86, x64 |
![](https://multimedia.beckhoff.com/media/plattformen_1034x270_e.jpg)
Ordering information | |
---|---|
TC1320-0v40 | TwinCAT 3 C++/MATLAB® and Simulink®, platform level 40 (Performance) |
TC1320-0v50 | TwinCAT 3 C++/MATLAB® and Simulink®, platform level 50 (Performance Plus) |
TC1320-0v60 | TwinCAT 3 C++/MATLAB® and Simulink®, platform level 60 (Mid Performance) |
TC1320-0v70 | TwinCAT 3 C++/MATLAB® and Simulink®, platform level 70 (High Performance) |
TC1320-0v80 | TwinCAT 3 C++/MATLAB® and Simulink®, platform level 80 (Very High Performance) |
TC1320-0v81 | TwinCAT 3 C++/MATLAB® and Simulink®, platform level 81 (Very High Performance) |
TC1320-0v82 | TwinCAT 3 C++/MATLAB® and Simulink®, platform level 82 (Very High Performance) |
TC1320-0v83 | TwinCAT 3 C++/MATLAB® and Simulink®, platform level 83 (Very High Performance) |
TC1320-0v84 | TwinCAT 3 C++/MATLAB® and Simulink®, platform level 84 (Very High Performance) |
TC1320-0v90 | TwinCAT 3 C++/MATLAB® and Simulink®, platform level 90 (Other) |
TC1320-0v91 | TwinCAT 3 C++/MATLAB® and Simulink®, platform level 91 (Other 5…8 Cores) |
TC1320-0v92 | TwinCAT 3 C++/MATLAB® and Simulink®, platform level 92 (Other 9…16 Cores) |
TC1320-0v93 | TwinCAT 3 C++/MATLAB® and Simulink®, platform level 93 (Other 17…32 Cores) |
TC1320-0v94 | TwinCAT 3 C++/MATLAB® and Simulink®, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use