![MS4210-1023-1114 | System module, EtherCAT power output, EtherCAT, 24 V DC, 48 V DC, 10 A, B17, switchable](https://multimedia.beckhoff.com/media/ms4210-1023-1114_iso__web_preview.png)
The MS4210-1023-1114 MX-System module is a power output for low voltages including EtherCAT communication. Power and data communication are combined via the single-cable solution using B17 hybrid connectors. Up to 10 A each at 24 V and 48 V can be distributed to supply a remote control unit. The voltages are separately switchable and the output currents are measured.
Product status:
product announcement
Product information
Technical_data | MS4210-1023-1114 |
---|---|
Product category | system modules |
Category/version | EtherCAT power output |
Shutdown | yes |
Output voltage forwarding | 24/48 V DC |
Output current forwarding | 10 A |
Connection method | B17 |
Supply voltage from backplane | 24/48 V DC |
Fuse | ntegrated |
Baseplate interface | data connector |
Diagnostics | yes |
Hot swap | no |
TwinCAT version | TwinCAT 3 |
Approvals/markings | CE, (UL in preparation) |
Housing data | R1S1T2 |
---|---|
Dimensions (W x H x D) | 30 mm × 110 mm × 72 mm |
Number of rows | 1 |
Number of slots | 1 |
Material | zinc and aluminum die-cast |
Cooling | convection |
Operating/storage temperature | 0…+50 °C/-25…+85 °C |
Protect. rating/installation pos. | IP65/67/variable |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use