![AG1000-+PM52.i | Planetary gear units for AS1030/AS1050 stepper motor](https://multimedia.beckhoff.com/media/ag1000-pm52__web_preview.png)
Beckhoff offers special planetary gears for Stepper Motors in order to increase the torque or to improve the inertia ratio. Stepper Motors whose flanges have dimensions of 56 mm or above can be fitted with low-backlash planetary gears. If the planetary gear is ordered along with the Stepper Motor, the combination of motor and gear is delivered fully assembled.
Product status:
regular delivery (not recommended for new projects)
Product variants | Nominal output torque | Gear ratio | Max. acceleration torque | For motor flange size |
---|---|---|---|---|
AG1000-+PM52.4 | 4 Nm | 3.7 or 63/17 | 6 Nm | N2 |
AG1000-+PM52.7 | 4 Nm | 6.75 or 27/4 | 6 Nm | N2 |
© Beckhoff Automation 2024 - Terms of Use