![CX5010 | Embedded PC with Intel Atom® processor](https://multimedia.beckhoff.com/media/cx5010_cx5020__web_rs232_preview.png)
The CX5010 and CX5020 are Embedded PCs from the CX5000 series based on Intel Atom® processors and differ only by the CPU version. The CX5010 has a 1.1 GHz Intel Atom® Z510 processor, while the CX5020 has a 1.6 GHz Intel Atom® Z530 processor. Apart from the clock speed, the two processors also differ by the fact that the Z530 features hyperthreading technology, i.e. it has two virtual CPU cores for more effective execution of software.
Depending on the installed TwinCAT runtime environment, the CX5010/CX5020 can be used for the implementation of PLC or PLC/motion control projects (with or without visualization).
Product status:
last time buy: 30.06.2024 | recommended alternative: CX5120
Product information
Technical data | CX5010 |
---|---|
Processor | Intel Atom® Z510, 1.1 GHz clock frequency |
Number of cores | 1 |
Flash memory | slot for Compact Flash card, 128 MB included (expandable) |
Main memory | 512 MB RAM (not expandable) |
Persistent memory | integrated 1-second UPS (1 MB on Compact Flash card) |
Interfaces | 2 x RJ45 10/100/1000 Mbit/s, 1 x DVI-D, 4 x USB 2.0, 1 x optional interface |
Diagnostics LED | 1 x power, 1 x TC status, 1 x flash access, 2 x bus status |
Clock | internal battery-backed clock for time and date (battery exchangeable) |
Operating system | Windows Embedded CE 6, Windows Embedded Standard 2009 |
Control software | TwinCAT 2 runtime TwinCAT 3 runtime (XAR) |
I/O connection | E-bus or K-bus, automatic recognition |
Power supply | 24 V DC (-15%/+20%) |
Current supply E-bus/K-bus | 2 A |
Max. power consumption | 12 W |
Dimensions (W x H x D) | 106 mm x 100 mm x 92 mm |
Weight | approx. 575 g |
Relative humidity | 95%, no condensation |
Operating/storage temperature | -25…+60°C/-40…+85°C |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protection rating | IP20 |
Approvals/markings | CE, UL, with CX1900-0105 ordering option: ATEX |
Ex marking | II 3 G Ex nA IIC T4 Gc |
TwinCAT 3 platform level | Performance (40); please see here for an overview of all the TwinCAT 3 platform level |
![](https://multimedia.beckhoff.com/media/cx50x0_ordering_information.jpg)
Ordering information | |
---|---|
CX5010-0100 | CPU module, E-bus, no operating system, no TwinCAT |
CX5010-0110 | CPU module, E-bus, Microsoft Windows Embedded CE 6.0, no TwinCAT |
CX5010-0111 | CPU module, E-bus, Microsoft Windows Embedded CE 6.0, TwinCAT 2 PLC runtime |
CX5010-0112 | CPU module, E-bus, Microsoft Windows Embedded CE 6.0, TwinCAT 2 NC PTP runtime |
CX5010-0115 | CPU module, E-bus, Microsoft Windows Embedded CE 6.0, TwinCAT 3 runtime (XAR), no licenses included |
CX5010-0120 | CPU module, E-bus, Microsoft Windows Embedded Standard 2009, no TwinCAT |
CX5010-0121 | CPU module, E-bus, Windows Embedded Standard 2009, TwinCAT 2 PLC runtime |
CX5010-0122 | CPU module, E-bus, Windows Embedded Standard 2009, TwinCAT 2 NC PTP runtime |
CX5010-0125 | CPU module, E-bus, Microsoft Windows Embedded Standard 2009, TwinCAT 3 runtime (XAR), no licenses included |
CX5010-1100 | CPU module, K-bus, no operating system, no TwinCAT |
CX5010-1110 | CPU module, K-bus, Microsoft Windows Embedded CE 6.0, no TwinCAT |
CX5010-1111 | CPU module, K-bus, Microsoft Windows Embedded CE 6.0, TwinCAT 2 PLC runtime |
CX5010-1112 | CPU module, K-bus, Microsoft Windows Embedded CE 6.0, TwinCAT 2 NC PTP runtime |
CX5010-1115 | CPU module, K-bus, Microsoft Windows Embedded CE 6.0, TwinCAT 3 runtime (XAR), no licenses included |
CX5010-1120 | CPU module, K-bus, Microsoft Windows Embedded Standard 2009, no TwinCAT |
CX5010-1121 | CPU module, K-bus, Windows Embedded Standard 2009, TwinCAT 2 PLC runtime |
CX5010-1122 | CPU module, K-bus, Windows Embedded Standard 2009, TwinCAT 2 NC PTP runtime |
CX5010-1125 | CPU module, K-bus, Microsoft Windows Embedded Standard 2009, TwinCAT 3 runtime (XAR), no licenses included |
Options | |
---|---|
CX1900-0023 | 1 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash* |
CX1900-0025 | 2 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash* |
CX1900-0027 | 4 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash* |
CX1900-0029 | 8 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash* |
CX1900-0031 | 16 GB Compact Flash card, extended temperature specification, instead of 128 MB Compact Flash* |
CX1900-0105 | Device modification for CX5010 and CX5020 Embedded PCs according to the requirements for ATEX certification. The modification is mandatory for the usage of the devices in hazardous areas, zone 2.
It includes the modification and repositioning of the device label as well as a mounting bracket installed ex works for mechanical locking of the connectors. Product labeling: ATEX: II 3 G Ex nA IIC T4 Gc Read the device documentation for use in hazardous areas carefully. |
CX1900-0010 | formatting a Compact Flash card (bootable), FAT16 (only with the order of a Compact Flash card) |
CX1900-0012 | formatting a Compact Flash card (bootable), NTFS (only with the order of a Compact Flash card) |
Optional interfaces | |
---|---|
CX5010-N020 | audio interface, 3 x 3.5 mm jack sockets, Line In, Mic In, Line Out or 5.1 Surround |
CX5010-N030 | RS232 interface, D-sub plug, 9-pin |
CX5010-N031 | RS485 interface, D-sub socket, 9-pin, configuration as an end point, without echo, termination on |
CX5010-N031-0001 | RS485 interface, D-sub socket, 9-pin, configuration as an end point, with echo, termination on |
CX5010-N031-0002 | RS485 interface, D-sub socket, 9-pin, configuration as drop point, without echo, termination off |
CX5010-N031-0003 | RS485 interface, D-sub socket, 9-pin, configuration as drop point, with echo, termination off |
CX5010-N031-0004 | RS422 interface, D-sub socket, 9-pin, configuration as full duplex end point, termination on |
CX5010-B110 | EtherCAT slave interface, EtherCAT IN and OUT (2 x RJ45) |
CX5010-M310 | PROFIBUS master interface, D-sub socket, 9-pin |
CX5010-B310 | PROFIBUS slave interface, D-sub socket, 9-pin |
CX5010-M510 | CANopen master interface, D-sub plug, 9-pin |
CX5010-B510 | CANopen slave interface, D-sub plug, 9-pin |
CX5010-M930 | PROFINET RT, controller interface, Ethernet (2 x RJ45 switch) |
CX5010-B930 | PROFINET RT, device interface, Ethernet (2 x RJ45 switched) |
Accessories | |
---|---|
CX1900-0010 | formatting a Compact Flash card (bootable), FAT16 (only with the order of a Compact Flash card) |
CX1900-0012 | formatting a Compact Flash card (bootable), NTFS (only with the order of a Compact Flash card) |
CX1900-0022 | 128 MB Compact Flash card, extended temperature specification |
CX1900-0024 | 1 GB Compact Flash card, extended temperature specification |
CX1900-0026 | 2 GB Compact Flash card, extended temperature specification |
CX1900-0028 | 4 GB Compact Flash card, extended temperature specification |
CX1900-0030 | 8 GB Compact Flash card, extended temperature specification |
CX1900-0032 | 16 GB Compact Flash card, extended temperature specification |
CX1900-0102 | Spare battery suitable for CX10x0, CX81x0, CX5xxx, CX90x0, CX20xx – lithium button cell type CR2032, 3V/225 mAh – follow polarity when installing |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use