DetachFixClose

EL3184 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, HARTNew

Image similar, may contain optional accessories
EL3184 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, HART

EL3184 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, HART

Run
HART/Error 1, 2
HART/Error 3, 4
Power contact
+24 V
Power contact 0 V
Input 1
UV1
Uv3
Input 3
Input 2
UV2
UV4
Input 4
Top view 
Contact assembly 
EL3184 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, HART

EL3184 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, HART

The EL3184 analog input terminal for HART-capable field devices supplies measuring transducers located in the field and transmits their analog measuring signals to the automation device under electrical isolation. With a technical measuring range of 107% of the nominal range, the terminal also supports commissioning with sensor values in the limit range and the evaluation according to NAMUR NE43.

Product status:

product announcement | estimated market release 3rd quarter 2024

Product information

Technical dataEL3184
Number of inputs4
ProtocolHART (version 7)
Ground reference (input)single-ended
Power supplyvia the E-bus
Signal current4…20 mA
Distributed clocksyes
Internal resistancetyp. 250 Ω
Input filter limit frequency25 Hz
Dielectric strengthmax. 30 V
Measuring range, technicalgenerally 107% of the nominal measuring range, see documentation
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Electrical isolation500 V (E-bus/signal voltage)
Current consumption power contacts
Current consumption E-bustyp. 70 mA
Special featuresstandard and compact process image, activatable FIR/IIR filters, limit value monitoring, ExtendedRange 107%, NE43 NAMUR
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 60 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL, Ex, IECEx (in preparation)
Protect. rating/installation pos.IP20/variable
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use