![IP1000-Bxxx | Fieldbus Box, 8-channel digital input, 24 V DC, 3 ms, Ø8](https://multimedia.beckhoff.com/media/ip1000-bxxx__web_preview.png)
The IP1000-Bxxx digital input acquires the binary control signals from the process level and transmits them to the higher-level automation unit. The state of the signals is indicated by light emitting diodes. The signals are connected via 8 mm snap type connectors.
The sensors are supplied from the box supply voltage US. The auxiliary voltage UP is not used in the input module, but may be connected in order to be relayed downstream.
Product status:
service phase | Possibly with other technical features or equipment in case of a service order or repair
Product variants | Communication | Bus interface |
---|---|---|
IP1000-B200 | Lightbus | 2 x fiber-optic socket for plug ZS1020-0010 |
IP1000-B310 | PROFIBUS | 1 x M12 socket, 5-pin, B-coded |
IP1000-B318 | PROFIBUS | 1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded |
IP1000-B400 | Interbus | 1 x M23 female socket 9-pin, 1 x M23 male socket 9-pin |
IP1000-B510 | CANopen | 1 x M12 plug, 5-pin |
IP1000-B518 | CANopen | 1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated) |
IP1000-B520 | DeviceNet | 1 x M12 plug, 5-pin |
IP1000-B528 | DeviceNet | 1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated) |
IP1000-B730 | Modbus RTU | 1 x M12 socket, 5-pin, B-coded |
IP1000-B800 | RS485/RS422 | 1 x M12 socket, 5-pin, B-coded |
IP1000-B810 | RS232 | 1 x M12 socket, 5-pin, B-coded |
© Beckhoff Automation 2024 - Terms of Use