![AG3210-+NP045S | Economy planetary gear units, size 045](https://multimedia.beckhoff.com/media/ag3210-np005s-mf1-10-0c1-am801x__web_main_preview.png)
The planetary gear units of the AG3210 economy series with output shaft are a cost-efficient alternative to the high-end gears. The gears, which are available in 1-stage and 2-stage versions offering added value with regard to the transmittable torque as well as radial and axial force, and significantly reduced torsional backlash. The AG3210 series is available in standard and high-torque versions for rotary servomotors. The gear ratios are finely scalable and range from 3 to 100.
Features
- equipped with output shaft
- standard version for applications with high positioning accuracy in dynamic cyclical operation; high-torque version for high-torque applications
- 5 sizes with up to 21 gear ratios
- acceleration torques from 18 to 800 Nm
- high efficiency and high power density
- high radial and axial forces with low torsional backlash
- lubricated for life
- IP64 protection rating; any installation position
- integrated into TwinCAT 3 Motion Designer for optimal specification
Product status:
regular delivery
Product variants | Nominal output torque | Gear ratio | Max. acceleration torque | For motor flange size |
---|---|---|---|---|
AG3210-+NP045S-MF1-5 | 350 Nm | 5 | 500 Nm | F5 | F6 | F7 |
AG3210-+NP045S-MF1-8 | 200 Nm | 8 | 400 Nm | F5 | F6 | F7 |
AG3210-+NP045S-MF1-10 | 200 Nm | 10 | 400 Nm | F5 | F6 | F7 |
AG3210-+NP045S-MF2-25 | 350 Nm | 25 | 500 Nm | F3 | F4 | F5 | F6 | F7 |
AG3210-+NP045S-MF2-32 | 200 Nm | 32 | 400 Nm | F3 | F4 | F5 | F6 | F7 |
AG3210-+NP045S-MF2-50 | 350 Nm | 50 | 500 Nm | F3 | F4 | F5 | F6 | F7 |
AG3210-+NP045S-MF2-64 | 200 Nm | 64 | 400 Nm | F3 | F4 | F5 | F6 | F7 |
AG3210-+NP045S-MF2-100 | 200 Nm | 100 | 400 Nm | F3 | F4 | F5 | F6 | F7 |
© Beckhoff Automation 2024 - Terms of Use