DetachFixClose

IE4112 | Extension Box, 4-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, M12

IE4112 | Extension Box, 4-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, M12

IE4112 | Extension Box, 4-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, M12

IP-Link interface
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Output +
2 | +24 V DC UP
3 | Output -
4 | GNDP
5 | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
I/O connection 
Connector assignment 
IE4112 | Extension Box, 4-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, M12

IE4112 | Extension Box, 4-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, M12

The IE4112 analog output module generates analog output signals in the range from 0/4 to 20 mA. The power is supplied to the process level with a resolution of 15 bits (default), and is electrically isolated. If the input is transmitted without an arithmetical sign, 16 bit resolution may also be selected. If necessary, the output scaling can be altered.

Ground potential for the four output channels is common with the 24 V DC supply. The analog actuators are powered by the load voltage. The applied load voltage (which can be any value up to 30 V DC) is fed through to supply the actuators.

Product status:

regular delivery

Product information

Technical dataIE4112
Number of channels4 analog outputs
Number of outputs4
Output connectionsM12, screw type
Signal current0/4…20 mA
Nominal voltage24 V DC (-15%/+20%)
Load< 500 Ω
Resolution15 bit, configurable to 16 bit
Conversion time< 4 ms
Measurement error/uncertainty< ±0.1% (relative to full scale value)
Actuator supplyfrom the auxiliary voltage UP
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Bit width in the process imageoutput: 4 x 16 bit data (4 x 8 bit control/status optional)
Electrical isolationchannels/control voltage: yes, between the channels: no, control voltage/fieldbus: yes, via IP-Link
Current consumption from US (without sensor current)40 mA
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataExtension Box
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use