DetachFixClose

IE3112 | Extension Box, 4-channel analog input, current, 0/4…20 mA, 16 bit, differential, M12

IE3112 | Extension Box, 4-channel analog input, current, 0/4…20 mA, 16 bit, differential, M12

IE3112 | Extension Box, 4-channel analog input, current, 0/4…20 mA, 16 bit, differential, M12

IP-Link interface
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Sensor Supply UP
2 | Input +
3 | GNDP
4 | Input -
5 | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
I/O connection 
Connector assignment 
IE3112 | Extension Box, 4-channel analog input, current, 0/4…20 mA, 16 bit, differential, M12

IE3112 | Extension Box, 4-channel analog input, current, 0/4…20 mA, 16 bit, differential, M12

The IE3112 analog input module handles signals in the range from 0/4 to 20 mA. The input current is digitized to a resolution of 16 bits (the default is 15 bits), and is transmitted, electrically isolated, to the higher-level automation device. The four input channels have differential inputs and possess a common, internal ground potential. The applied load voltage (which can be any value up to 30 V DC) is fed through to supply the sensor. The module is quite versatile, but default settings have been selected in such a way that in most cases it is not necessary to perform configuration. The input filter and associated conversion times can be set within a wide range; several data output formats may be chosen. If required, the inputs can be scaled differently. Automatic limit monitoring is also available. Parameterization may be carried out either via the fieldbus or using the KS2000 software tool through the Coupler Box configuration interface. The parameters are stored in the module.

Product status:

regular delivery

Product information

Technical dataIE3112
Number of inputs4
Input connectionsM12, screw type
Signal voltage0/4…20 mA
Internal resistance80 Ω measuring shunt
Common-mode voltage UCMmax. 35 V
Resolution16 bit
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Conversion time250 ms, configurable to 5 ms
Nominal voltage24 V DC (-15%/+20%)
Input filterconfigurable
Sensor supplyfrom load supply voltage UP
Current consumption from US (without sensor current)55 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Bit width in the process imageinput: 4 x 16 bit data (4 x 8 bit control/status optional)
Electrical isolationchannels/control voltage: 500 V, between the channels: no, control voltage/fieldbus: yes, via IP-Link
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataExtension Box
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use