![IE1002 | Extension Box, 8-channel digital input, 24 V DC, 3 ms, M12](https://multimedia.beckhoff.com/media/ie1002__web_preview.png)
The IE1002 digital input module acquires the binary control signals from the process level and transmits them to the higher-level automation unit. The input filter is 3.0 ms. The state of the signals is indicated by light emitting diodes. The signals are connected via M12 screw type connectors.
The sensors are supplied from the box supply voltage US. The auxiliary voltage UP is not used in the input module, but may be connected in order to be relayed downstream.
Product status:
regular delivery
Product information
Technical data | IE1002 |
---|---|
Number of inputs | 8 |
Input connections | M12, screw type |
Nominal input voltage | 24 V DC (-15%/+20%) |
Input filter | 3.0 ms |
“0” signal voltage | -3…+5 V (EN 61131-2, type 2) |
“1” signal voltage | 11…30 V (EN 61131-2, type 2) |
Input current | typ. 6 mA (EN 61131-2, type 2) |
Sensor supply | from control voltage, max. 0.5 A, short-circuit proof in total |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Bit width in the process image | 8 inputs |
Current consumption from US (without sensor current) | 25 mA |
Electrical isolation | channels/control voltage: no, between the channels: no, control voltage/fieldbus: yes, via IP-Link |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | Extension Box |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use