![EL2564-0010 | EtherCAT Terminal, 4-channel LED output, 8…48 V DC, 3 A, RGBW, common cathode](https://multimedia.beckhoff.com/media/el2564-0010__web_preview.png)
The EL2564-0010 digital output terminal controls LEDs with integrated series resistor via an adjustable (ground switching) PWM signal. Common anode RGBW LEDs can be controlled with the four channels. The operation with four LEDs of the same color is also possible with the terminal. The terminal has a flexible input voltage of 8…48 V DC. The output voltage corresponds to the input voltage. For the operation of multicolor LEDs the color portion per channel is adjustable. Thus any color mix can be realized. In addition to the color mixing per channel, the adjustment of the total brightness over all channels is also possible. Another parameter that can be adjusted is the frequency. By setting the frequency in a range of 1…16,000 Hz, stroboscopic effects can be avoided. Furthermore, visible flashes can be realized by the low frequencies.
Special features:
- flexible input voltage 8…48 V DC
- adjustable color component per channel with multicolor LEDs (adjustment of the duty cycle)
- adjustable total brightness across all channels
- adjustable frequency 1…16.000 Hz, for the avoidance of stroboscopic effects and the realization of visible flashes at low frequencies
Recommended use:
- the EL2564 is the right choice for lighting tasks with RGBW LEDs in voltage mode
- the EL2595 LED terminal of the 1st generationcan be used for current-regulated control of LEDs
- the EL2596 and EL2596-0010 are the significantly more powerful successors of the EL2595 and are therefore suitable for applications requiring high-precision current- and voltage-controlled control of LEDs
Product status:
regular delivery
Product information
Technical data | EL2564-0010 |
---|---|
Connection technology | 2-wire |
Number of outputs | 4 |
Input voltage | 8…48 V DC |
Nominal voltage | – |
Load type | LED (ohmic) |
Distributed clocks | – |
Output voltage | ~ UIN |
Max. output current | 3 A per channel |
PWM clock frequency | 1 Hz…16 kHz, 5 kHz default |
Duty factor | 0…100% |
Resolution | 15 bit (depending on PWM frequency) |
Current consumption E-bus | typ. 70 mA |
Current consumption power contacts | – |
Configuration | via TwinCAT System Manager |
Special features | PWM for common cathode LEDs, adjustable color share per channel (duty cycle), adjustable light intensity/brightness, adjustable frequency (anti-stroboscope) |
Weight | approx. 50 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE |
Housing data | EL-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use