![ER4174-0002 | EtherCAT Box, 4-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, zinc die-cast](https://multimedia.beckhoff.com/media/er4174-0002__web_preview.png)
The ER4174-0002 EtherCAT Box has four analog outputs which can be individually parameterized, so that they generate signals either in the -10…+10 V or the 0/4…20 mA range. The voltage or output current is supplied to the process level with a resolution of 15 bit (default), and is electrically isolated. The output scaling can be changed if required.
Ground potential for the four output channels is common with the 24 V DC supply. The analog actuators are supplied from the load voltage (freely selectable up to 30 V DC). The applied load voltage is available for actuator supply of further EtherCAT Box modules.
The EtherCAT Box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ER series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.
Product status:
regular delivery
Product information
Technical data | ER4174-0002 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
Number of channels | 4 analog outputs |
Output connections | M12 x 1, 5-pin, a-coded |
Signal type | -10/0…+10 V | 0/4…20 mA, parameterizable per channel |
Nominal voltage | 24 V DC (-15%/+20%) |
Load | > 5 kΩ | < 500 Ω |
Resolution | 16 bit |
Conversion time | ~ 40 µs |
Measurement error/uncertainty | < 0.1% (relative to full scale value) |
Actuator supply | from the auxiliary voltage UP |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Electrical isolation | 500 V |
Current consumption from US | 120 mA |
Special features | current or voltage parameterizable per channel |
Weight | approx. 265 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | 8 x M8, 4 x M12 |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | zinc die-cast |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
![](https://multimedia.beckhoff.com/media/EPxxxx-0002__web_dimensions.png)
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use