DetachFixClose

AL8044-0Hyz-0000 | Linear servomotor, 920 N (Fmax), convection/water cooling

AL8044-0Hyz-0000 | Linear servomotor, 920 N (Fmax), convection/water cooling

AL8044-0Hyz-0000 | Linear servomotor, 920 N (Fmax), convection/water cooling

Linear servomotor with OCT

Linear servomotor with OCT

AL8044-0Hyz-0000 | Linear servomotor, 920 N (Fmax), convection/water cooling

AL8044-0Hyz-0000 | Linear servomotor, 920 N (Fmax), convection/water cooling

Linear servomotor with OCT

Linear servomotor with OCT

Linear actuator with integrated feedback system

AL8000 and AL8100 linear motors with One Cable Technology

AL8000 | Highly dynamic, modular linear servomotors

Linear actuator with integrated feedback system

AL8000 and AL8100 linear motors with One Cable Technology

AL8000 | Highly dynamic, modular linear servomotors

The AL8044 linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 239 mm. The AL8044 attains a maximum velocity of 7 or 3.5 m/s with a peak force Fmax of 920 N. Convection cooling is used as standard. In addition, all AL804x primary parts have cooling channels for optional water cooling.

 

Symmetrical and flexible motor design

The AL8000 linear motors have a symmetrical drilling pattern that simplifies the construction and allows a universal machine design. In addition, critical hotspots are avoided by enabling the even contact of the linear motor with the machine slides.

 

High force density

The modular coil concept allows a flexible and very compact design of the linear motor. The space-saving linear motors from the AL8000 series feature high peak forces despite their compact design and thus offer optimum force density.

 

Made in Germany

Both the development and the production of the AL8000 take place in Germany. Due to its many years of experience in drive technology, Beckhoff guarantees a high product quality for durable and reliable applications.

 

One Cable Technology

The primary parts can be equipped with One Cable Techonolgy (OCT) as an option. Here, the scanning head of the linear encoder forms a single unit together with the primary part, both mechanically and electrically. As a result, only one cable is required to supply power and connect the feedback system and thermal sensor. In addition to cutting down on wiring work and thus speeding up electrical installation, commissioning is also simplified by an online evaluation number stating the encoder's signal quality and the electronic nameplate. All relevant motor parameters are read out directly upon connection to the AX8000 servo drive. In addition, scanning head no longer needs to be mechanically installed as it is automatically fitted when the primary part is installed.

The complete system requires additional components, such as the scale tape and the rail for easy mounting of the scale tape.

Product status:

regular delivery

Product variantsOverall widthPeak forceMax. speedCooling
AL8044-0Eyz-0000W4 (80 mm)920 N3.5 m/sconvection | water cooling
AL8044-0Hyz-0000W4 (80 mm)920 N7 m/sconvection | water cooling

Product information

Data for 400 V ACAL8044-0Hyz-0000
Motor type3-phase synchronous linear servomotors
Nominal voltage100…480 V AC
Max. speed7 m/s
Peak force920 N
Continuous force400 N
Peak current15 A
Continuous current5.4 A
Force constant74 N/A
Coolingconvection , water cooling
Connection technologyitec® plug
Ambient temperature (operation)+5…+40°C
Approvals/markingsCE, cURus, EAC
Housing dataAL80xx | W4
Protection ratingIP64
Overall widthW4 (80 mm)
Materialaluminum
DimensionsAL8044-0Hyz-0000
b77 mm
la239 mm
h40 mm
Order reference
AL8044-wxyz-0000
w = 0convection cooling
xwinding code A…Z
y = 0without feedback
y = 1One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic identification plate, inductive scanning head, absolute position, 0.1 µm resolution, product announcement | estimated market release 4th quarter 2024
z = 01.00 m connection cable with wire end ferrules
z = 10.50 m connection cable with plug
All electric quantities are RMS values.
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use