![AA3023-4xyz | Electric cylinder 3125 N (Fmax), 1.0 m/s (vmax)](https://multimedia.beckhoff.com/media/aa3023__web_preview.png)
Depending on the spindle pitch, the electric cylinder AA3023 offer a peak force of 3125…6250 N and a maximum speed of 0.5 to 1.0 m/s in a voltage range of 100 to 480 V AC. The dimensions of the AA3023 correspond in flange dimension and screw-on points to those of a pneumatic cylinder according to ISO 15552 with a piston diameter of 40 mm. In addition to the simple implementation in existing systems, the standardized periphery of a pneumatic cylinder is also simple to use.
The advantages with regard to force, dynamics and compactness meet the advantages of servo technology, such as controlled positioning, safe holding at a standstill and high efficiency.
In addition to the high resolution, the safe 24-bit multiturn encoder installed offers the advantages of OCT and electronic identification plate for fast and simple commissioning. In addition, the electric cylinder enables uncomplicated access to process data, which can be used to optimize processing performance quickly and easily. Different spindle pitches and a backlash-free holding brake are available as options. Beckhoff supplies the necessary ready-to-connect cables and the software to go with the electric cylinders.
Highlights
- based on the proven AM8000 drive technology
- compact dimensions thanks to fully integrated mechanism
- simple conversion of pneumatic applications due to compatibility with ISO 15552
- combines the force, dynamics and compactness of pneumatics with the controllability and efficiency of an electric servo drive
Product status:
regular delivery
Product variants | Peak force | Continuous force | Max. speed | Max. acceleration |
---|---|---|---|---|
AA3023-2xyz | 6250 N | 1400 N | 0.50 m/s | 10 m/s² |
AA3023-4xyz | 3125 N | 700 N | 1.0 m/s | 20 m/s² |
Product information
Technical data | AA3023-4xyz |
---|---|
Motor type | permanent magnet-excited three-phase synchronous motor with integrated spindle drive |
Nominal voltage | 100…480 V AC |
Peak force | 3125 N |
Continuous force | 700 N |
Peak current | 8.8 A |
Continuous current | 2.0 A |
Max. speed | 1.0 m/s |
Max. acceleration | 20 m/s² |
Max. stroke | 150 mm |
Spindle pitch | 10 mm with anti-twist protection |
Cooling | convection |
Motor feedback | OCT, 24 bit, SIL 2-capable, multi-turn absolute encoder |
Connection method | itec® plug |
Ambient temperature (operation) | +5…+40°C |
Approvals/markings | CE |
All electric quantities are RMS values.
Housing data | AA3xxx |
---|---|
Protection rating | IP50, IP54 with venting hose instead of venting plug |
Design form | flange according to ISO 15552, flange-mounted according to IM B14, IM V18, IM V19 |
Material | aluminum |
Coating/surface | dark gray powder coating, similar to RAL7016 |
![](https://multimedia.beckhoff.com/media/aa3x23__web_dimensions.gif)
Dimensions | AA3023-4xyz |
---|---|
a | 35 f8 |
b | M12 x 1.25 |
d | 24 mm |
l | 38 mm |
r | 58 mm |
k | 310 mm (Order option z (holding brake) has no influence on the overall length ot the motor) |
Order reference
AA3023-4xyz | |
---|---|
x = 2 | 150 mm stroke |
y = H | One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic identification plate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable |
z = 0 | without holding brake |
z = 1 | with permanent magnet-excited holding brake |
The options cannot be installed in the field. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use