![AM8352-wMyz | Servomotor with water cooling 17.0 Nm (M0), F5 (104 mm)](https://multimedia.beckhoff.com/media/am8352_front__web_preview.png)
The AM8352 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor is 17.0 Nm. It is available with the OCT feedback system (absolute encoder). The water-cooled servomotor with flange code F5 (104 mm) and motor length 2 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.
Product status:
product announcement | estimated market release 3rd quarter 2024
Product variants | Standstill torque | Standstill current | Rated speed |
---|---|---|---|
AM8352-wJyz | 17.0 Nm | 7.00 A | 2000 min-1 |
AM8352-wMyz | 17.0 Nm | 13.0 A | 4000 min-1 |
AM8352-wQyz | 17.0 Nm | 23.5 A | 7300 min-1 |
Product information
Data for 400 V AC | AM8352-wMyz |
---|---|
Motor type | permanent magnet-excited three-phase synchronous motor |
Nominal voltage | 100…480 V AC |
Standstill torque | 17.0 Nm |
Peak torque | 35,3 Nm |
Rated speed | 4000 min-1 |
Standstill current | 13.0 A |
Peak current | 33.6 A |
Rotor moment of inertia | 4.08…4.09 kgcm² |
Motor feedback | resolver, single-turn absolute encoder
OCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate |
Cooling | water cooling |
Connection technology | M23 speedtec® plug |
Approvals/markings | CE, cURus in preparation |
All electric quantities are RMS values.
Housing data | AM80xx |
---|---|
Protection rating | IP54, IP65 (shaft seal) |
Design form | flange-mounted according to IM B5, IM V1, IM V3 |
Material | aluminum |
Coating/surface | dark gray powder coating, similar to RAL7016 |
Order reference
AM8352-wMyz | |
---|---|
w = 0 | smooth shaft |
w = 1 | shaft with groove and feather key according to DIN 6885 |
w = 2 | smooth shaft with IP65 sealing ring (FPM) |
w = 3 | shaft with IP65 sealing ring (FPM) and shaft with groove and feather key |
w = 4 | shaft with IP65 sealing ring, smooth shaft and sealing air connection |
w = 5 | shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection |
y = 0 | 2-cable standard: feedback resolver |
y = G | One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx) |
y = H | One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx) |
y = N | without feedback (sensorless) |
z = 0 | without holding brake |
z = 1 | with backlash-free permanent magnet holding brake |
The options cannot be installed in the field. | |
All electric quantities are RMS values. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use