DetachFixClose

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C60xx family

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C60xx family

Reliable data backup for IPCs with the 1-second UPS

C6017: Expansion of the family of ultra-compact Industrial PCs

Reliable data backup for IPCs with the 1-second UPS

C6017: Expansion of the family of ultra-compact Industrial PCs

With the C6017, Beckhoff is extending its range of ultra-compact Industrial PCs by a modular variant with scalable interface extensions and a 1-second UPS for the backup of persistent data. Due to its extremely compact size, the versatile and flexible mounting options and the impressive computing power of the Intel Atom® processors, the C6017 fits into virtually any control cabinet and machine concept. Apart from use for a wide range of automation tasks, the C6017 is mainly suitable for use as an IoT gateway, or as an edge device. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.

Flexible mounting

In particular the wide variety of mounting options for the rear panel of the control cabinet or the DIN rail should be highlighted with this Industrial PC series. The connection level can be freely oriented, i.e. adapted to possibly specified cable layouts. Due to their maximum flexibility, the PCs fit in any niche in the control cabinet, however small.

Price-optimized

Due to the optimized housing and manufacturing concept, all Industrial PCs from the C60xx series are cost-optimized and are often less expensive in direct comparison with other series in the Industrial PC product area without restrictions in industrial compatibility, quality or durability.

All-in-one motherboard

The basic concept of the series always provides for an all-in-one motherboard developed and self-manufactured by Beckhoff. The single-board PCs are characterized by further improved robustness and durability. Modular, functional extensions in the form of a second board level can be integrated in every motherboard via an internal plug connector.

 

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

VariantsProcessorProduct status
C6017-0030Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery
C6017-0020Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery
C6017-0010Intel Atom®, 1 core (TC2, TC3: 40*),
Intel Atom®, 2 cores (TC2, TC3: 40*) or
Intel Atom®, 4 cores (TC2, TC3: 50*)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataC6017-0010Options
Device typeUltra-compact control cabinet PC
Housingaluminum zinc die-cast housing
Installationmounting sheet at the rear wallmounting sheet at the side wall or for DIN rail
Slots for hard disk/flash1 slot for M.2 SSD
Coolingpassive with single side cooling plate
Free space for air circulation5 cm (2") on top and bottom of the PC required
Protection ratingIP20
Operating temperature0…55°C
Dimensions (W x H x D)82 x 82 x 66 mm (3.2" x 3.2" x 2.6"), without mounting plate
ProcessorIntel Atom® E3815, 1.46 GHz, 1 core (TC2, TC3: 40)up to Intel Atom® E3845 1.91 GHz, 4 cores (TC2, TC3: 50)
Motherboardcompact motherboard for Intel Atom® E38xx
Memory2 GB DDR3L RAMup to 4 GB DDR3L RAM ex factory
Graphic adapterintegrated in the processor
Ethernet2 x 100/1000BASE-T on-board2 x 100/1000BASE-T
Hard disks/flash40 GB M.2 SSDup to 320 GB M.2 SSD
Interfaces1 x USB 3.0, 1 x USB 2.0, 1 x DisplayPort2 x USB 2.0, 2 x RS232
Power supply24 V DCUPS CU81xx
Operating systemWindows Embedded Compact 7, EnglishWindows Embedded Standard 7, Windows 10 IoT Enterprise, TwinCAT/BSD
OptionsC6017-0010
C9900-C582processor Intel Atom® E3827, 1.75 GHz, 2 cores (TC2, TC3: 40) and memory extension to 4 GB DDR3L RAM instead of Intel Atom® E3815, 1.46 GHz (TC2, TC3: 40) and 2 GB DDR3L RAM main memory.
Memory extension requires a 64 bit operating system or only 3 GB are addressable.
With Windows Embedded Compact 7 only one core is supported. Multicore support is available with Windows Embedded Standard 7, Windows 10 IoT Enterprise and TwinCAT/BSD.
C9900-C583processor Intel Atom® E3845, 1.91 GHz, 4 cores (TC2, TC3: 50) and memory extension to 4 GB DDR3L RAM instead of Intel Atom® E3815, 1.46 GHz (TC2, TC3: 40) and 2 GB DDR3L RAM main memory.
Memory extension requires a 64 bit operating system or only 3 GB are addressable.
Operating temperature range 0…50°C
With Windows Embedded Compact 7 only one core is supported.
Multicore support is available with Windows Embedded Standard 7, Windows 10 IoT Enterprise and TwinCAT/BSD.
C9900-E302additional connectors in the front of a C6017-0010, dual Ethernet adapter with 2 x 100/1000BASE-T connector and 2 USB 2.0 ports
C9900-E311additional connectors in the front of a C6017, 2 x serial port RS232, galvanically isolated, D-sub 9-pin connector
C9900-H59180 GB M.2 SSD, 3D flash, extended temperature range, for C601x, instead of 40 GB M.2 SSD
C9900-H599160 GB M.2 SSD, 3D flash, extended temperature range, for C601x, instead of 40 GB M.2 SSD
C9900-H675320 GB M.2 SSD, 3D flash, extended temperature range, for C601x, instead of 40 GB M.2 SSD
C9900-Z468Adapter DisplayPort to DVI with active level shifter, shielded, PVC, black, DisplayPort, plug, straight, IP20, 20-pin – DVI-D, plug, straight, female, IP20, 24-pin, 0.40 m
C9900-M664mounting plate for C601x at the side wall, instead of plate at the rear wall
C9900-M665mounting plate for lateral installation of the C601x; single part, not mounted
C9900-M666mounting plate with DIN rail mounting adapter for C601x, instead of standard mounting plate
C9900-M667mounting plate with DIN rail mounting adapter for C601x; single part, not mounted
C9900-U215internal, capacitive 1-second UPS to ensure secure backup of persistent application data on the M.2 SSD, requires TwinCAT and Windows Embedded Compact 7, Windows Embedded Standard 7 or Windows 10 IoT Enterprise
C9900-S706TwinCAT 2 PLC runtime for Windows Embedded Compact 7
C9900-S707TwinCAT 2 NC PTP runtime for Windows Embedded Compact 7
C9900-S708TwinCAT 2 NC I runtime for Windows Embedded Compact 7

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use