The EJ5151 EtherCAT plug-in module is an interface for connecting a 24 V incremental encoder (24 V HTL) via the signal distribution board. An additional 24 V digital input is available for storing or blocking the counter reading. Alternatively, the EJ5151 can be used as up/down counter. The 24 V supply of the encoder can be provided directly via the supply on the signal distribution board.
Special features:
- save, lock, set counter
- integrated frequency and period measurement
- opptionally usable as 24 V up/down counter
- microincrements
- synchronous reading of the position value via distributed clocks
- timestamp on the last-registered incremental edge
In addition, the EJ5151 enables the measurement of a period or frequency with a resolution of 100 ns. With the optional interpolating microincrement functionality, the EJ5151 can provide even more accurate axis positions for dynamic axes. It also supports synchronous reading of the encoder value together with other input data in the EtherCAT system via the high-precision EtherCAT distributed clocks (DC). A timestamp for the last-registered incremental edge is also available. The implementation of the encoder profile enables simple and fast linking of the process data for motion control applications.
Product status:
regular delivery
Product information
Technical data | EJ5151 |
---|---|
Technology | incremental encoder interface, HTL 24 V DC |
Number of channels | 1 |
Encoder connection | 1 x A, B, C: 24 V single-ended connection: EN 61131-2, Typ 1, “0”: < 5 V DC, “1”: > 15 V DC, typ. 5 mA |
Additional inputs | latch/gate input, 24 V DC |
Encoder operating voltage | via distribution board |
Counter | 1 x 16/32 bit switchable |
Input frequency | max. 400,000 increments/s (with 4-fold evaluation), corresponds to 100 kHz |
Supply voltage electronics | 24 V DC (via distribution board) |
Current consumption E-bus | typ. 100 mA |
Resolution | 1/256 bit microincrements |
Quadrature decoder | 4-fold evaluation |
Distributed clocks | yes |
Electrical isolation | 500 V (E-bus/field potential) |
Special features | gate or latch function, microincrements, timestamping of edges, period duration and frequency measurement, up/down counters |
Weight | approx. 30 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE |
Housing data | EJ-12-16pin |
---|---|
Design form | EtherCAT I/O plug-in module |
Material | polycarbonate |
Installation | on signal distribution board |
Mechanical coding | EJ plug-in module: signal-specific coding pins on the housing, signal distribution board: holes in the printed circuit board |
Locking | latching lug in circuit board cut-out |
Connection method | field wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip |
Dimensions (W x H x D) | 12 mm x 66 mm x 55 mm |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use