DetachFixClose

KL6021 | Bus Terminal, 1-channel communication interface, serial, RS422/RS485

KL6021 | Bus Terminal, 1-channel communication interface, serial, RS422/RS485

KL6021 | Bus Terminal, 1-channel communication interface, serial, RS422/RS485

Run LED
TxD LED
RxD LED
TxD+
RxD+
Ground
Shield
TxD-
RxD-
Ground
Shield
Top view 
Contact assembly 
KL6021 | Bus Terminal, 1-channel communication interface, serial, RS422/RS485

KL6021 | Bus Terminal, 1-channel communication interface, serial, RS422/RS485

The KL6021 serial interface allows devices with an RS422 or RS485 interface to be connected. The device connected to the terminal communicates with the automation device via the Bus Coupler. The active communication channel operates independently of the higher-level bus system in full or half duplex mode at up to 19,200 baud. The transmission of differential signals conforms to RS422 and guarantees high immunity to interference through electrically isolated signals.

Product status:

regular delivery

Product information

Technical dataKL6021
TechnologyRS422/RS485
Data transfer channelsTxD and RxD, full/half duplex
Data transfer rates1200…19,200 baud; default: 9600 baud, 8 data bits, no parity and one stop bit
Bit transferwith differential signal
Line impedance120 Ω
Cable lengthapprox. 1000 m twisted pair
Power supplyvia the K-bus
Current consumption K-bustyp. 65 mA
Current consumption power contacts– (no power contacts)
Electrical isolation500 V (K-bus/signal voltage)
Data buffer128 bytes receive buffer, 16 bytes transmit buffer
Bit width in the process imageinput/output: 3 x 8 bit user data, 1 x 8 bit control/status (up to 5 x 8 bit user data are possible)
Configurationno address setting, configuration via Bus Coupler or controller
Special featureshigh interference immunity, electrically isolated signals
Weightapprox. 60 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL6021Bus Terminal, 1-channel communication interface, serial, RS422/RS485
KS6021Bus Terminal, 1-channel communication interface, serial, RS422/RS485, pluggable wiring
KL6021-0020Bus Terminal, 1-channel communication interface, serial, RS422/RS485, 5 bytes of user data
KL6021-0021Bus Terminal, 1-channel communication interface, serial, RS422/RS485, 5 bytes of user data (7 bits, even, 1 stop bit, 9600 baud)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use