DetachFixClose

TF6310 | TwinCAT 3 TCP/IP

TF6310 | TwinCAT 3 TCP/IP

TF6310 | TwinCAT 3 TCP/IP

TF6310 | TwinCAT 3 TCP/IP

TF6310 | TwinCAT 3 TCP/IP

TwinCAT TCP/IP enables the implementation and realization of one or several TCP/IP servers and/or TCP/IP clients within the TwinCAT 3 PLC. Corresponding function blocks exist for the establishment/disconnection of communication as well as for the pure exchange of data (send and receive). The function blocks also support the use of multicast addresses. In addition, Transport Layer Security (TLS) is used to secure the transport channel.

Product status:

regular delivery

Product information

Technical dataTF6310
Required licenseTC1200
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64, Arm®
Ordering information
TF6310-0v20TwinCAT 3 TCP/IP, platform level 20 (Economy)
TF6310-0v30TwinCAT 3 TCP/IP, platform level 30 (Economy Plus)
TF6310-0v40TwinCAT 3 TCP/IP, platform level 40 (Performance)
TF6310-0v50TwinCAT 3 TCP/IP, platform level 50 (Performance Plus)
TF6310-0v60TwinCAT 3 TCP/IP, platform level 60 (Mid Performance)
TF6310-0v70TwinCAT 3 TCP/IP, platform level 70 (High Performance)
TF6310-0v80TwinCAT 3 TCP/IP, platform level 80 (Very High Performance)
TF6310-0v81TwinCAT 3 TCP/IP, platform level 81 (Very High Performance)
TF6310-0v82TwinCAT 3 TCP/IP, platform level 82 (Very High Performance)
TF6310-0v83TwinCAT 3 TCP/IP, platform level 83 (Very High Performance)
TF6310-0v84TwinCAT 3 TCP/IP, platform level 84 (Very High Performance)
TF6310-0v90TwinCAT 3 TCP/IP, platform level 90 (Other)
TF6310-0v91TwinCAT 3 TCP/IP, platform level 91 (Other 5…8 Cores)
TF6310-0v92TwinCAT 3 TCP/IP, platform level 92 (Other 9…16 Cores)
TF6310-0v93TwinCAT 3 TCP/IP, platform level 93 (Other 17…32 Cores)
TF6310-0v94TwinCAT 3 TCP/IP, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use