![MO1008-0000-1111 | I/O module, 8-channel digital input, 24 V DC, M8](https://multimedia.beckhoff.com/media/mo1008-0000-1111_iso__web_preview.png)
The MO1008-0000-1111 module with eight digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated at the display. The signals are connected via M8 screw type connectors.
A wire break detection can be enabled/disabled for each channel. The signal input filters are individually adjustable. All connected sensors are supplied via a 24 V DC/0.5 A short-circuit proof sensor supply from UB. Due to the adjustable input filter and the comprehensive supply and diagnostics logic, the MO1008-0000-1111 is particularly suitable for applications in which a high plant availability and thus fast fault-finding and troubleshooting are required.
Special features:
- adjustable wire break detection per sensor
- undervoltage detection of sensor supply UB
- short-circuit-proof sensor supply UB 0.5 A
- parameterizable input filter per signal
- hot-swappable
Product status:
product announcement
Product information
Technical data | MO1008-0000-1111 |
---|---|
Product category | I/O modules |
Category/version | digital input |
Channels | 8 |
Input voltage | 24 V DC (-15 %/+20 %) |
“0” signal voltage | -3…+5 V |
“1” signal voltage | 11…30 V |
Input filter | adjustable 0…100 ms |
Input current | typ. 3 mA |
Specification | EN 61131-2, type 3, positive switching |
Connection method | M8 |
Supply voltage from backplane | 24 V DC |
Baseplate interface | data connector |
Diagnostics | yes, status and live data via app |
Distributed clocks | yes |
Hot swap | yes |
TwinCAT version | TwinCAT 3 |
Weight | approx. 250 g |
Approvals/markings | CE, (UL in preparation) |
Housing data | R1S1T1 |
---|---|
Dimensions (W x H x D) | 30 mm × 110 mm × 32 mm |
Number of rows | 1 |
Number of slots | 1 |
Material | zinc die-cast |
Cooling | convection |
Operating/storage temperature | 0…+50 °C/-25…+85 °C |
Protect. rating/installation pos. | IP65/67/variable |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use