DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

APM4330-0001-0000 | XPlanar mover, 1.2 kg payload

APM4330-0001-0000 | XPlanar mover, 1.2 kg payload

APM4330-0001-0000 | XPlanar mover, 1.2 kg payload

Minimal footprint for every application

Minimal footprint for every application

APM4330-0001-0000 | XPlanar mover, 1.2 kg payload

APM4330-0001-0000 | XPlanar mover, 1.2 kg payload

Minimal footprint for every application

Minimal footprint for every application

XPlanar: 360° mover rotation for the machine of the future

XPlanar: 360° mover rotation for the machine of the future

The APM4330-0001 XPlanar mover is specifically suitable for all applications with particularly high hygiene requirements. The mover is completely encapsulated in stainless steel and is designed to be easy to clean. With a payload of up to 1.2 kg, the APM4330-0001 XPlanar mover is particularly suitable for flexible use in food and pharmaceutical applications.

A variety of attachment points make it easy to mount and replace workpiece carriers and other structures. This allows users to customize the mover to suit their requirements.

The APM4330-0001 XPlanar mover can be unambiguously recognized by the system via mover identification. This enables the complete tracking of the product by the machine.

The APM4330-0001 mover can be used in two-way operation on appropriately sized tiles, such as the APS4244-0000. This gives users the opportunity to establish a complete production cycle, including feedback, with a minimal footprint.

Product status:

regular delivery

Product information

Technical dataAPM4330-0001-0000
Varianthygienic design
Payload1.2 kg
Surfacestainless steel
Dimensions (W x H x D)155 mm x 155 mm x 12 mm

The specifications shown in the table represent the maximum values which can be reached.

Ordering informationXPlanar mover
APM4330-0001-0000XPlanar mover, stainless steel, 155 mm x 155 mm x 12 mm, integrated ID function, 1,55 kg net weight

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use